template q2n6045 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington q2n6045 # Model generated on Jan 31, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=9.98719,n=0.999872,xti=2.99987, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=3.23231e-16,bf=190.367,nf=0.96875,vaf=192.696, ikf=0.111453,ise=5.51997e-12,ne=1.91811,br=1.80825, nr=1.08682,var=108.335,ikr=0.0976689,isc=1.00009e-13, nc=1.99912,rb=7.73336,irb=0.199872,rbm=7.73336, re=0.106638,rc=1.45117,xtb=0.413111,xti=3.03334,eg=1.206, cje=2.58034e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=1.5516e-10, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=3.23231e-16,bf=190.367,nf=0.96875,vaf=192.696, ikf=0.111453,ise=5.51997e-12,ne=1.91811,br=1.80825, nr=1.08682,var=108.335,ikr=0.0976689,isc=1.00009e-13, nc=1.99912,rb=7.73336,irb=0.199872,rbm=7.73336, re=0.106638,rc=1.45117,xtb=0.413111,xti=3.03334,eg=1.206, cje=2.58034e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=7.82265 spd.d1 e c=model=dmodel spr.r1 b d=8000 spr.r2 d e=120 }