template q2n6040 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington q2n6040 # Model generated on Jan 31, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=10,n=1,xti=3, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_p, is=3.42504e-13,bf=150.072,nf=1.07815,vaf=30, ikf=0.155508,ise=1.41666e-12,ne=1.55889,br=0.95233, nr=0.75,var=102.49,ikr=0.100055,isc=1e-13, nc=2,rb=15.0947,irb=0.318771,rbm=11.7908, re=0.117842,rc=1.52931,xtb=0.493505,xti=2.99897,eg=1.206, cje=2.03054e-10,vje=0.4,mje=0.00968092,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=2.43966e-10, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_p, is=3.42504e-13,bf=150.072,nf=1.07815,vaf=30, ikf=0.155508,ise=1.41666e-12,ne=1.55889,br=0.95233, nr=0.75,var=102.49,ikr=0.100055,isc=1e-13, nc=2,rb=15.0947,irb=0.318771,rbm=11.7908, re=0.117842,rc=1.52931,xtb=0.493505,xti=2.99897,eg=1.206, cje=2.03054e-10,vje=0.4,mje=0.00968092,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=7.8475 spd.d1 c e=model=dmodel spr.r1 b d=8000 spr.r2 d e=120 }