template q2n6039 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for darlington q2n6039 # Model generated on Feb 21, 2004 # Model format: Saber # Darlington macro model # External node designations # Node c -> Collect # Node b -> Base # Node e -> Emitter electrical c,b,e { # BODY_BEGIN # Default values used in dmodel # EG=1.11 TT=0 BV=infinite spd..model dmodel=( is=1e-12,rs=9.92585,n=0.998898,xti=2.9989, cjo=0,vj=0.75,m=0.33,fc=0.5) spq..model qmodel=(type=_n, is=9.93107e-13,bf=98.923,nf=1.1336,vaf=91.0436, ikf=0.174174,ise=1.66132e-12,ne=1.57851,br=0.9989, nr=0.998916,var=92.663,ikr=0.099989,isc=1e-13, nc=1.9989,rb=9.92568,irb=0.198899,rbm=9.92561, re=0.100034,rc=0.998278,xtb=0.498188,xti=2.99897,eg=1.11183, cje=2.48923e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=4.25311e-11, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq..model q1m=(type=_n, is=9.93107e-13,bf=98.923,nf=1.1336,vaf=91.0436, ikf=0.174174,ise=1.66132e-12,ne=1.57851,br=0.9989, nr=0.998916,var=92.663,ikr=0.099989,isc=1e-13, nc=1.9989,rb=9.92568,irb=0.198899,rbm=9.92561, re=0.100034,rc=0.998278,xtb=0.498188,xti=2.99897,eg=1.11183, cje=2.48923e-10,vje=0.95,mje=0.23,tf=1e-09, xtf=1,vtf=10,itf=0.01,cjc=0, vjc=0.95,mjc=0.23,xcjc=0.9,fc=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q1 c b d d=model=qmodel spq.q2 c d e e=model=q1m,area=10.1541 spd.d1 e c=model=dmodel spr.r1 b d=8000 spr.r2 d e=60 }