element component template q2n5886 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 9, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqq2n5886=(type=_n, is=5.526e-10,bf=201.654,nf=1.17908,vaf=52.806, ikf=3.32173,ise=3.58168e-12,ne=3.50524,br=4.38869, nr=1.2783,var=6.07832,ikr=7.37846,isc=5.9689e-13, nc=3.9313,rb=2.80731,irb=0.078683,rbm=1e-12, re=0.000176535,rc=0.0491868,xtb=2.36,xti=0.572777, eg=1.05,cje=2.36418e-09,vje=0.0621943,mje=0.294736, tf=9.56105e-09,xtf=5.35022,vtf=7.05238,itf=1e-06, cjc=1.04579e-09,vjc=0.692582,mjc=0.336574,xcjc=0.799919, fc=0.794892,cjs=0,vjs=0.75,mjs=0.5, tr=3.16324e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5886 }