element component template q2n5885 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n5885 # Model generated on Jan 24, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n5885=(type=_n, is=2.13575e-10,bf=117.437,nf=0.85,vaf=21.6171, ikf=7.94924,ise=3.96117e-12,ne=3.49211,br=3.71903, nr=0.75,var=4.77814,ikr=8.65418,isc=6.51558e-13, nc=3.95104,rb=2.37631,irb=0.1,rbm=0.1, re=0.000172424,rc=0.0402503,xtb=0.133698,xti=1.02424, eg=1.05,cje=1.78007e-09,vje=0.4,mje=0.412306, tf=9.99549e-09,xtf=3.7801,vtf=7.86246,itf=0.001, cjc=1.14032e-09,vjc=0.4,mjc=0.32618,xcjc=0.803024, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=3.56405e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5885 }