element component template q2n5884 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 9, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqq2n5884=(type=_p, is=2.13238e-11,bf=404.794,nf=0.998671,vaf=24.6048, ikf=1.80566,ise=7.64008e-12,ne=3.32975,br=4.79582, nr=1.1057,var=2.86148,ikr=9.96977,isc=8.49831e-13, nc=3.88889,rb=7.33,irb=1.01411e-05,rbm=0.103239, re=0.0278994,rc=0.0136356,xtb=0.551534,xti=0.00973855, eg=1.05,cje=2.0188e-09,vje=0.264401,mje=0.439642, tf=9.90053e-09,xtf=4.38256,vtf=9.00634,itf=0.000999881, cjc=2.5059e-09,vjc=0.775783,mjc=0.432599,xcjc=0.803052, fc=0.798644,cjs=0,vjs=0.75,mjs=0.5, tr=6.42992e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5884 }