element component template q2n5883 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n5883 # Model generated on Jan 24, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n5883=(type=_p, is=3.22909e-11,bf=356.392,nf=0.85,vaf=45.5241, ikf=3.73929,ise=9.24991e-12,ne=3.28122,br=2.96027, nr=0.838715,var=1.40462,ikr=10,isc=5.5e-13, nc=3.9375,rb=0.1,irb=0.1,rbm=0.1, re=0.0001,rc=0.0374243,xtb=0.112376,xti=1.07053, eg=1.05,cje=1.78008e-09,vje=0.4,mje=0.412307, tf=9.92356e-09,xtf=4.44847,vtf=6.59363,itf=0.001, cjc=2.64524e-09,vjc=0.687218,mjc=0.43017,xcjc=0.803124, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=4.96326e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5883 }