element component template q2n5686 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 20, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqq2n5686=(type=_n, is=5.08491e-10,bf=118.495,nf=1.09689,vaf=8.40338, ikf=8.29427,ise=4e-12,ne=3.8125,br=2.95802, nr=1.22397,var=19.6199,ikr=7.63964,isc=5.5e-13, nc=3.9375,rb=2.01968,irb=0.0914106,rbm=0.0928857, re=9.35428e-05,rc=0.0242599,xtb=1.88681,xti=1.01268, eg=1.05,cje=3.6623e-09,vje=0.4,mje=0.430208, tf=1.00023e-08,xtf=7.94968,vtf=10.3944,itf=0.00100001, cjc=2.93981e-09,vjc=0.0229324,mjc=0.235406,xcjc=0.799979, fc=0.800006,cjs=0,vjs=0.75,mjs=0.5, tr=3.60318e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5686 }