element component template q2n5684 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Feb 20, 03 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqq2n5684=(type=_p, is=2.88627e-10,bf=153.433,nf=1.31495,vaf=10.9572, ikf=8.04767,ise=4.96008e-12,ne=3.77108,br=2.44858, nr=1.45953,var=4.41019,ikr=8.07989,isc=6.51558e-13, nc=3.91979,rb=2.90004,irb=0.0849747,rbm=9.99999e-07, re=0.000206686,rc=0.0285119,xtb=0.401183,xti=1, eg=1.05,cje=4.713e-09,vje=0.633616,mje=0.466516, tf=1e-08,xtf=7.48948,vtf=11.2689,itf=1e-06, cjc=4.64739e-09,vjc=0.568709,mjc=0.408059,xcjc=0.799959, fc=0.800003,cjs=0,vjs=0.75,mjs=0.5, tr=5.05928e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5684 }