element component template q2n5657 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n5657 # Model generated on Feb 21, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n5657=(type=_n, is=2.60089e-13,bf=46.1881,nf=0.9868,vaf=61.921, ikf=6.79554,ise=7.20462e-12,ne=3.28966,br=4.46937, nr=0.866274,var=7.19873,ikr=3.17468,isc=1.74986e-13, nc=3.90625,rb=10.927,irb=0.1,rbm=0.1, re=0.0141049,rc=2.43986,xtb=0.136699,xti=1.1199, eg=1.206,cje=2.13868e-10,vje=0.99,mje=0.391421, tf=1.01847e-08,xtf=1.77369,vtf=3.60195,itf=0.226713, cjc=4.74919e-11,vjc=0.95,mjc=0.361447,xcjc=0.789467, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=9.5407e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5657 }