element component template q2n5655 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n5655 # Model generated on Feb 21, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n5655=(type=_n, is=2.04058e-12,bf=46.8068,nf=1.07192,vaf=50.2803, ikf=5.77843,ise=6.41042e-12,ne=3.38741,br=4.68068, nr=0.947646,var=4.51547,ikr=2.26029,isc=1.74997e-13, nc=3.90625,rb=10.2734,irb=0.1,rbm=0.1, re=0.00352948,rc=2.37045,xtb=0.127027,xti=1.10455, eg=1.206,cje=2.13868e-10,vje=0.99,mje=0.39142, tf=1.01602e-08,xtf=1.77369,vtf=3.60195,itf=0.226717, cjc=4.74919e-11,vjc=0.95,mjc=0.361447,xcjc=0.789467, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=9.5407e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5655 }