element component template q2n5550g c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Jan 17, 12 # MODEL FORMAT: SABER electrical c,b,e { # BODY_BEGIN spq..model qqq2n5550g=(type=_n, is=2.0224e-13,bf=244.645,nf=1.10004,vaf=226.045, ikf=0.00672562,ise=3.77781e-09,ne=3.82644,br=24.4645, nr=1.5,var=52.5701,ikr=0.0672562,isc=1.74978e-14, nc=1,rb=2.43982,irb=0.1,rbm=0.102669, re=0.215028,rc=1.07514,xtb=0.603834,xti=4, eg=1.08787,cje=1.67169e-11,vje=0.99,mje=0.258722, tf=4.60207e-10,xtf=0.818874,vtf=8.82706,itf=0.0104657, cjc=6.97553e-12,vjc=0.539546,mjc=0.325708,xcjc=0.9, fc=0.487522,cjs=0,vjs=0.75,mjs=0.5, tr=9.57121e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5550g }