element component template q2n5191 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n5191 # Model generated on Feb 21, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n5191=(type=_n, is=8.29193e-15,bf=227.67,nf=0.85,vaf=39.1081, ikf=0.514124,ise=9.34801e-10,ne=3.50563,br=22.767, nr=0.75,var=42.1717,ikr=5.14124,isc=5.72036e-13, nc=1,rb=123.534,irb=0.1,rbm=0.1, re=0.0175391,rc=0.0876957,xtb=0.782472,xti=3.77615, eg=1.206,cje=3.23913e-10,vje=0.62831,mje=0.562741, tf=1e-08,xtf=5.10189,vtf=7.58983,itf=0.001, cjc=3.07847e-10,vjc=0.917369,mjc=0.499708,xcjc=0.799172, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=4.78357e-08,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5191 }