element component template q2n5038 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n5038 # Model generated on Jan 24, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n5038=(type=_n, is=1.48811e-12,bf=98.2047,nf=0.85,vaf=20.3229, ikf=9.99719,ise=2.5e-12,ne=3.5625,br=2.61957, nr=1.50997,var=11.8008,ikr=8.23854,isc=9.25e-13, nc=3.78125,rb=5.80602,irb=0.1,rbm=0.1, re=0.000223855,rc=0.11642,xtb=0.100521,xti=1.21903, eg=1.13244,cje=1e-07,vje=0.4,mje=0.85, tf=1e-08,xtf=6.5813,vtf=7.29946,itf=0.001, cjc=5e-10,vjc=0.95,mjc=0.23,xcjc=0.792584, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=6.47842e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n5038 }