element component template q2n4918 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n4918 # Model generated on Feb 21, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n4918=(type=_p, is=3.57109e-14,bf=187.022,nf=0.681929,vaf=23.6311, ikf=0.200481,ise=1.66325e-13,ne=1,br=0.1, nr=0.75,var=45.4334,ikr=1.5814,isc=2.70086e-14, nc=2.96875,rb=11.1882,irb=0.001,rbm=0.1, re=0.000658921,rc=0.229261,xtb=1.08013,xti=1.11538, eg=1.05,cje=6.54195e-08,vje=0.531942,mje=0.518039, tf=1e-08,xtf=1.35726,vtf=0.996125,itf=0.999908, cjc=2.09701e-10,vjc=0.4,mjc=0.43982,xcjc=0.803125, fc=0.616062,cjs=0,vjs=0.75,mjs=0.5, tr=4.76469e-06,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n4918 }