element component template q2n3442 c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n3442 # Model generated on Jan 24, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n3442=(type=_n, is=8.24345e-14,bf=76.8946,nf=0.540027,vaf=37.9429, ikf=8.10615,ise=3.14668e-10,ne=3.91462,br=7.68946, nr=1.5,var=41.7445,ikr=3.23325,isc=6.85581e-14, nc=2.80079,rb=587.5,irb=0.145712,rbm=0.1, re=0.0001,rc=0.471652,xtb=0.782462,xti=3.84341, eg=1.0935,cje=9.99983e-12,vje=0.750008,mje=0.329986, tf=7.10906e-10,xtf=0.868469,vtf=9.76046,itf=0.00999806, cjc=9.99976e-12,vjc=0.750018,mjc=0.329954,xcjc=0.900157, fc=0.499958,cjs=0,vjs=0.75,mjs=0.5, tr=1e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n3442 }