element component template q2n3055a c b e #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for BJT transistor q2n3055a # Model generated on Jan 14, 2004 electrical c,b,e { # BODY_BEGIN # Model format: Saber spq..model qqq2n3055a=(type=_n, is=7.56605e-11,bf=199.697,nf=1.39955,vaf=49.3238, ikf=2.66273,ise=9.23519e-12,ne=3.28532,br=3.14992, nr=1.5,var=2.14582,ikr=5.49313,isc=4e-13, nc=3.9375,rb=6.03501,irb=0.1,rbm=0.1, re=0.000679719,rc=0.172601,xtb=0.1,xti=1.06192, eg=1.09076,cje=5.86993e-10,vje=0.4,mje=0.447741, tf=9.77098e-09,xtf=22.2631,vtf=23624.6,itf=0.00271772, cjc=2.52555e-10,vjc=0.95,mjc=0.396387,xcjc=1, fc=0.8,cjs=0,vjs=0.75,mjs=0.5, tr=6.83123e-07,ptf=0,kf=0,af=1) spq.q c b e e=model=qqq2n3055a }