#************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* #Model generated on Jun 22, 2004 # MODEL FORMAT: SABER template d1n5942brl n2 n1 # MODPEX model for Zener d1n5942brl electrical n2,n1 { # BODY_BEGIN spd..model md1 = (is=1.33275e-21,n=1,xti=1,rs=0.1, cjo=1e-11,tt=1e-08) spd..model md2 = (is=2.5e-12,n=2.97747,xti=0,eg=0.1) spd..model md3 = (is=2.5e-12,n=2.24493,xti=0,eg=0.1) # anode cathode #node: 2 1 # Forward Section spd.d1 n2 n1 = model=md1 # Leakage Current spr.r n1 n2 = 3.88e+07, tc=[0,0] # Breakdown spr.rz n2 n3 = 57.356 spi.izg n4 n3 = 0.0348 spd.d3 n3 n4 = model=md3 spr.r4 n4 n3 = 3500 spd.d2 n5 n4 = model=md2 spe.ev1 n1 n5 n6 0 = 1 spi.ibv 0 n6 = 0.001 spr.rbv n6 0 = 50245.8, tc=[9.8e-08,0] #-- SPICE3 DIODE MODEL DEFAULT PARAMETER # VALUES ARE ASSUMED #IS=1E-14 RS=0 N=1 TT=0 CJO=0 #VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 #KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 }