element component template d1n5822rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode d1n5822rl # Model generated on Aug 10, 2004 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddd1n5822rl=( is=0.00028701,rs=0.0391772,n=1.49609,eg=0.646618, xti=0.5,bv=40,ibv=0.002,cjo=4.82267e-10, vj=1.5,m=0.521445,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddd1n5822rl }