element component template d1n5821rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode d1n5821rl # Model generated on October 8, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddd1n5821rl=( is=0.001,rs=0.0274675,n=2.34207,eg=0.550765, xti=3.0318,bv=30,ibv=0.002,cjo=5.15113e-10, vj=1.5,m=0.415004,fc=0.5,tt=0, kf=0,af=1) spd.d p n =model=ddd1n5821rl }