element component template d1n5819 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Aug 21, 00 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddd1n5819=( is=1.19279e-05,rs=0.0625421,n=1.16517,eg=1.3, xti=3.22098,bv=40,ibv=0.001,cjo=1.50114e-10, vj=1.5,m=0.590203,fc=0.5,tt=2.6273e-08, kf=0,af=1) spd.d p n =model=ddd1n5819 }