element component template d1n5408rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode d1n5408rl # Model generated on October 12, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddd1n5408rl=( is=2.61228e-12,rs=0.0110504,n=1.20575,eg=0.600006, xti=3.1271,bv=1000,ibv=1e-05,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=1e-09, kf=0,af=1) spd.d p n =model=ddd1n5408rl }