element component template d1n4933rl p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * # Modeling services provided by * # Interface Technologies www.i-t.com * #************************************* # MODPEX model for diode d1n4933rl # Model generated on October 12, 2003 electrical p,n { # BODY_BEGIN # Model format: Saber spd..model ddd1n4933rl=( is=2.86853e-08,rs=0.0819148,n=2,eg=1.3, xti=4,bv=50,ibv=1e-06,cjo=2.63241e-11, vj=0.4,m=0.337959,fc=0.5,tt=1.94764e-07, kf=0,af=1) spd.d p n =model=ddd1n4933rl }