template 1n4684 n2 n1 #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Mar 27, 98 # MODEL FORMAT: SABER electrical n2,n1 { # BODY_BEGIN spd..model md1 = (is=3.54071e-15,n=1.05719,xti=1,rs=0.33, cjo=2.4e-10,tt=1e-08) spd..model md2 = (is=2.5e-12,n=2.41967,xti=0,eg=0.1) spd..model md3 = (is=2.5e-12,n=0.325839,xti=0,eg=0.1) # anode cathode #node: 2 1 # Forward Section spd.d1 n2 n1 = model=md1, temp=25 # Leakage Current spr.r n1 n2 = 400000, tc=[0,0] # Breakdown spr.rz n2 n3 = 3749.9 spi.izg n4 n3 = 0.084 spd.d3 n3 n4 = model=md3, temp=25 spr.r4 n4 n3 = 250000 spd.d2 n5 n4 = model=md2, temp=25 spe.ev1 n1 n5 n6 0 = 1 spi.ibv 0 n6 = 0.001 spr.rbv n6 0 = 2265.79, tc=[-0.000873866,0] #-- SPICE3 DIODE MODEL DEFAULT PARAMETER # VALUES ARE ASSUMED #IS=1E-14 RS=0 N=1 TT=0 CJO=0 #VJ=1 M=0.5 EG=1.11 XTI=3 FC=0.5 #KF=0 AF=1 BV=inf IBV=1e-3 TNOM=27 }