element component template d1n4007 p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on May 30, 03 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddd1n4007=( is=7.02767e-09,rs=0.0341512,n=1.80803,eg=1.05743, xti=5,bv=1000,ibv=5e-08,cjo=1e-11, vj=0.7,m=0.5,fc=0.5,tt=1e-07, kf=0,af=1) spd.d p n =model=ddd1n4007 }