template 1.5smc12at3 n7 n1 #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Apr 3, 98 # MODEL FORMAT: SABER # anode cathode #node: 7 1 # Forward Section electrical n7,n1 { spd.D1 n2 n1 = model=(IS=1.95968e-08,N=1,XTI=1,RS=0.5, CJO=1e-11,TT=1e-08), temp=25 # Leakage Current spr.R n1 n2 = 2.08163e+06,TC=[0,0] # Breakdown spr.RZ n2 n3 = 0.0505852 spd.D3 n4 n3 = model=(IS=2.5e-15,N=0.5),TEMP=25 spe.EV1 n1 n4 n6 n8 = e=1 spi.IBV 0 n6 = 0.001 spr.RBV n6 0 = 12000,TC=[0.00072,0] spd.D4 n8 0 = model=(IS=2.5e-15,N=0.5),TEMP=25 spl.L n7 n2 = 1e-15 spi.IT 0 n8 = 0.001 }