************************************** * Model Generated by MODPEX * *Copyright(c) Symmetry Design Systems* * All Rights Reserved * * UNPUBLISHED LICENSED SOFTWARE * * Contains Proprietary Information * * Which is The Property of * * SYMMETRY OR ITS LICENSORS * *Commercial Use or Resale Restricted * * by Symmetry License Agreement * ************************************** * Model generated on Nov 1, 15 * MODEL FORMAT: SPICE3 .MODEL nst65011mw6 npn +IS=1.88255e-11 BF=248.442 NF=1.40209 VAF=20.9253 +IKF=0.498589 ISE=7.76314e-11 NE=4 BR=24.8442 +NR=1.5 VAR=209.253 IKR=2.94726 ISC=7.76314e-11 +NC=1.67779 RB=2.66661 IRB=0.1 RBM=0.1 +RE=0.613324 RC=3.06662 XTB=0.144574 XTI=1 +EG=1.05 CJE=7.46663e-12 VJE=0.569833 MJE=0.339411 +TF=5.90898e-10 XTF=45.6364 VTF=200.103 ITF=0.387521 +CJC=4.09527e-12 VJC=0.95 MJC=0.346095 XCJC=0.800026 +FC=0.8 CJS=0 VJS=0.75 MJS=0.5 +TR=1e-07 PTF=0 KF=0 AF=1