element component template nrvtsaf260et3g p n #************************************* # Model Generated by MODPEX * #Copyright(c) Symmetry Design Systems* # All Rights Reserved * # UNPUBLISHED LICENSED SOFTWARE * # Contains Proprietary Information * # Which is The Property of * # SYMMETRY OR ITS LICENSORS * #Commercial Use or Resale Restricted * # by Symmetry License Agreement * #************************************* # Model generated on Sep 28, 16 # MODEL FORMAT: Saber electrical p,n { # BODY_BEGIN spd..model ddnrvtsaf260et3g=( is=3e-06,rs=0.029365,n=1.3747,eg=0.666176, xti=3.02342,bv=68,ibv=0.0001,cjo=3.53346e-10, vj=1.04405,m=0.643601,fc=0.5,tt=2.59685e-09, kf=0,af=1) spd.d p n =model=ddnrvtsaf260et3g }