.SUBCKT RFD14N05 2 1 3 ; REV 9/12/94 *Term. Conn.**** D G S *Spice Model circuit file for the RFD14N05, RFD14N05SM ************************************************************************* * For further discussion of this PSPICE PowerFET macromodel consult * * A New PSPICE Sub-circuit for the Power MOSFET Featuring Global * * Temperature Options by William J. Hepp and C. Frank Wheatley * *NOM TEMP=25 deg C * ************************************************************************* Ca 12 8 8.84e-10 Cb 15 14 9.34e-10 Cin 6 8 5.20e-10 Dbody 7 5 DBDMOD Dbreak 5 11 DBKMOD Dplcap 10 5 DPLCAPMOD Ebreak 11 7 17 18 62.87 Eds 14 8 5 8 1 Egs 13 8 6 8 1 Esg 6 10 6 8 1 Escl 51 50 VALUE={(V(5,51)/ABS(V(5,51)))*(PWR(V(5,51)*1E6/50,6.0))} Evto 20 6 18 8 1 It 8 17 1 Ldrain 2 5 1e-9 Lgate 1 9 4.34e-9 Lsource 3 7 3.79e-9 Mos1 16 6 8 8 MOSMOD M=0.99 Mos2 16 21 8 8 MOSMOD M=0.01 Rbreak 17 18 RBKMOD 1 Rdrain 5 16 RDSMOD 2.20e-3 Rgate 9 20 5.64 Rin 6 8 1e9 Rscl1 5 51 RSCLMOD 1e-6 Rscl2 5 50 1e3 Rsource 8 7 RDSMOD 42.3e-3 Rvto 18 19 RVTOMOD 1 S1a 6 12 13 8 S1AMOD S1b 13 12 13 8 S1BMOD S2a 6 15 14 13 S2AMOD S2b 13 15 14 13 S2BMOD Vbat 8 19 DC 1 Vto 21 6 0.82 .MODEL DBDMOD D (IS=1.50e-13 RS=10.9e-3 TRS1=2.30e-3 TRS2=-1.75e-5 +CJO=6.84e-10 TT=4.20e-8) .MODEL DBKMOD D (RS=4.15e-1 TRS1=3.73e-3 TRS2=-3.21e-5) .MODEL DPLCAPMOD D (CJO=26.2e-11 IS=1e-30 N=10) .MODEL MOSMOD NMOS (VTO=3.91 KP=12.68 IS=1e-30 N=10 TOX=1 L=1u W=1u) .MODEL RBKMOD RES (TC1=7.73e-4 TC2=2.12e-6) .MODEL RDSMOD RES (TC1=5.00e-3 TC2=2.53e-5) .MODEL RSCLMOD RES (TC1=2.05e-3 TC2=1.35e-5) .MODEL RVTOMOD RES (TC1=-4.44e-3 TC2=-6.45e-6) .MODEL S1AMOD VSWITCH(RON=1e-5 ROFF=0.1 VON=-5.29 VOFF=-3.29) .MODEL S1BMOD VSWITCH(RON=1e-5 ROFF=0.1 VON=-3.29 VOFF=-5.29) .MODEL S2AMOD VSWITCH(RON=1e-5 ROFF=0.1 VON=-2.25 VOFF=2.75) .MODEL S2BMOD VSWITCH(RON=1e-5 ROFF=0.1 VON=2.75 VOFF=-2.25) .ENDS .SUBCKT RFP14N05 2 1 3 ; REV 9/12/94 *Term. Conn.**** D G S *Spice Model circuit file for the RFP14N05 ************************************************************************* * For further discussion of this PSPICE PowerFET macromodel consult * * A New PSPICE Sub-circuit for the Power MOSFET Featuring Global * * Temperature Options by William J. Hepp and C. Frank Wheatley * *NOM TEMP=25 deg C * ************************************************************************* Ca 12 8 8.84e-10 Cb 15 14 9.34e-10 Cin 6 8 5.20e-10 Dbody 7 5 DBDMOD Dbreak 5 11 DBKMOD Dplcap 10 5 DPLCAPMOD Ebreak 11 7 17 18 62.87 Eds 14 8 5 8 1 Egs 13 8 6 8 1 Esg 6 10 6 8 1 Escl 51 50 VALUE={(V(5,51)/ABS(V(5,51)))*(PWR(V(5,51)*1E6/50,6.0))} Evto 20 6 18 8 1 It 8 17 1 Ldrain 2 5 1e-9 Lgate 1 9 4.34e-9 Lsource 3 7 3.79e-9 Mos1 16 6 8 8 MOSMOD M=0.99 Mos2 16 21 8 8 MOSMOD M=0.01 Rbreak 17 18 RBKMOD 1 Rdrain 5 16 RDSMOD 2.20e-3 Rgate 9 20 5.64 Rin 6 8 1e9 Rscl1 5 51 RSCLMOD 1e-6 Rscl2 5 50 1e3 Rsource 8 7 RDSMOD 42.3e-3 Rvto 18 19 RVTOMOD 1 S1a 6 12 13 8 S1AMOD S1b 13 12 13 8 S1BMOD S2a 6 15 14 13 S2AMOD S2b 13 15 14 13 S2BMOD Vbat 8 19 DC 1 Vto 21 6 0.82 .MODEL DBDMOD D (IS=1.50e-13 RS=10.9e-3 TRS1=2.30e-3 TRS2=-1.75e-5 +CJO=6.84e-10 TT=4.20e-8) .MODEL DBKMOD D (RS=4.15e-1 TRS1=3.73e-3 TRS2=-3.21e-5) .MODEL DPLCAPMOD D (CJO=26.2e-11 IS=1e-30 N=10) .MODEL MOSMOD NMOS (VTO=3.91 KP=12.68 IS=1e-30 N=10 TOX=1 L=1u W=1u) .MODEL RBKMOD RES (TC1=7.73e-4 TC2=2.12e-6) .MODEL RDSMOD RES (TC1=5.00e-3 TC2=2.53e-5) .MODEL RSCLMOD RES (TC1=2.05e-3 TC2=1.35e-5) .MODEL RVTOMOD RES (TC1=-4.44e-3 TC2=-6.45e-6) .MODEL S1AMOD VSWITCH(RON=1e-5 ROFF=0.1 VON=-5.29 VOFF=-3.29) .MODEL S1BMOD VSWITCH(RON=1e-5 ROFF=0.1 VON=-3.29 VOFF=-5.29) .MODEL S2AMOD VSWITCH(RON=1e-5 ROFF=0.1 VON=-2.25 VOFF=2.75) .MODEL S2BMOD VSWITCH(RON=1e-5 ROFF=0.1 VON=2.75 VOFF=-2.25) .ENDS