*NDP6030PL/NDB6030PL at Temp. Electrical Model *---------------------------------------------- .SUBCKT NDP6030PL 20 10 30 50 *20=DRAIN 10=GATE 30=SOURCE 50=VTEMP Rg 10 11x 1 Rdu 12x 1 1u M1 2 1 4x 4x DMOS L=1u W=1u .MODEL DMOS PMOS(VTO=-1.4 KP=1.4E+1 +THETA=0.1 VMAX=4.5E5 LEVEL=3) Cgs 1 5x 950p Rd 20 4 3.1E-3 Dds 4 5x DDS .MODEL DDS D(M=1.37E-1 VJ=1.27E-3 CJO=1478p) Dbody 20 5x DBODY .MODEL DBODY D(IS=1.26E-12 N=1.019424 RS=.00068 TT=35.76n) Ra 4 2 3.1E-3 Rs 5x 5 0.5m Ls 5 30 0.5n M2 1 8 6 6 INTER E2 8 6 4 1 2 .MODEL INTER PMOS(VTO=0 KP=10 LEVEL=1) Cgdmax 7 4 3745p Rcgd 7 4 10meg Dgd 4 6 DGD Rdgd 4 6 10meg .MODEL DGD D(M=1.49E-1 VJ=4.68E-7 CJO=3745p) M3 7 9 1 1 INTER E3 9 1 4 1 -2 *ZX SECTION EOUT 4x 6x poly(2) (1x,0) (3x,0) 0 0 0 0 1 FCOPY 0 3x VSENSE 1 RIN 1x 0 1G VSENSE 6x 5x 0 RREF 3x 0 10m *TEMP SECTION ED 101 0 VALUE {V(50,100)} VAMB 100 0 25 EKP 1x 0 101 0 .008 *VTO TEMP SECTION EVTO 102 0 101 0 .0015 EVT 11x 12x 102 0 1 *DIODE THEMO BREAKDOWN SECTION EBL VB1 VB2 101 0 .08 VBLK VB2 0 30 D DB1 20 DBLK .MODEL DBLK D(IS=1E-14 CJO=.1p RS=.1) EDB 0 DB1 VB1 0 1 .ENDS NDP6030PL *NDP6030PL/NDB6030PL (Rev.A) 7/31/02 (TT: If=7.5A) **ST