* ON SEMICONDUCTOR NEXT GEN MODEL, JAN 2019 * BEGIN MODEL NCS333 * * MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT * THROUGH THE SUPPLY RAILS, RAIL-TO-RAIL OUTPUT STAGE, * OUTPUT CURRENT LIMIT, SLEW RATE, OUTPUT SWING VERSUS * CURRENT, OPEN LOOP GAIN AND PHASE WITH CL EFFECTS, * POWER SUPPLY REJECTION WITH FREQUENCY EFFECTS, * COMMON MODE REJECTION WITH FREQUENCY AND SUPPLY * VOLTAGE EFFECTS, INPUT VOLTAGE NOISE WITH PEAK, * INPUT CURRENT NOISE, INPUT BIAS CURRENT WITH * TEMPERATURE EFFECTS, DIFFERENTIAL INPUT CAPACITANCE, * COMMON MODE INPUT CAPACITANCE, INPUT COMMON MODE * RANGE, OFFSET WITH TEMPERATURE EFFECTS, INPUT AND * OUTPUT CLAMPS TO THE RAILS, INPUT EMI FILTER, * AND QUIESCENT CURRENT. * MODEL TOTAL SUPPLY VOLTAGE RANGE IS 1.8 TO 5.5 V. * MODEL TEMP RANGE IS -40 TO +125 DEG C. * NOTE THAT MODEL IS FUNCTIONAL OVER THIS RANGE BUT * NOT ALL PARAMETERS TRACK THOSE OF THE REAL PART. * NOTE - FOR ACCURATE BIAS CURRENTS AT ROOM AND COLD * SET THE SPICE ANALYSIS OPTIONS AS FOLLOWS: * GMIN 1E-13, ABSTOL 1E-14, VNTOL 1E-9. * AND FOR ACCURATE OFFSET VOLTAGE SET: * RELTOL 1E-8. * ALL OF THESE OPTIONS ARE SMALLER THAN THE * DEFAULTS IN MOST SIMULATORS, SET THEM ALL AS SMALL * AS WILL ALLOW CONVERGANCE ON YOUR SIMULATOR. * * IF YOU ARE USING LTSPICE17 ADD THE OPTIONS * PLOTRELTOL=1E-4 AND PLOTVNTOL=1E-6 FOR MORE * ACCURATE TIME DOMAIN WAVEFORM PLOTTING. * * PINOUT 1 2 3 4 5 * PINOUT +IN -IN +V -V OUT * .SUBCKT NCS333 1 2 3 4 5 E10 144 222 221 0 4E-4 R36 223 VCM 1E3 R37 VCM 224 1E3 C6 216 219 2.2E-9 C7 217 220 2.2E-9 C8 218 221 400E-12 E11 225 1 220 0 -0.015 E12 213 225 219 0 0.015 E14 115 112 110 112 0.5 M1 226 113 204 204 NOUT L=3U W=1400U M2 227 228 203 203 POUT L=3U W=1400U M3 118 118 205 205 POUT L=3U W=1400U M4 229 230 197 197 HVP L=30U W=6000U M5 231 232 199 199 HVP L=30U W=6000U M8 119 119 206 206 NOUT L=3U W=1400U R43 111 228 300 R44 233 113 300 G3 114 115 234 115 3.33E-4 R45 115 114 2.0E11 R46 112 229 490 R47 112 231 490 C13 229 231 1E-10 C14 230 0 2.2E-12 C15 232 0 2.2E-12 C16 120 0 0.1E-12 D13 113 195 D D14 235 228 D Q15 235 201 110 QP V18 236 230 2.02E-6 M19 237 238 239 239 PIN L=60U W=5000U E17 224 0 213 0 1 E18 223 0 2 0 1 M23 238 238 239 239 PIN L=60U W=5000U V21 237 240 0 R59 120 227 30 TC=6E-3,2.5E-5 R60 226 120 18 TC=6E-3,2.5E-5 Q20 195 196 112 Q R3 197 198 2 R4 199 198 2 R10 196 200 1000 R11 201 202 1000 R12 203 3 3.4 R13 4 204 0.65 R17 205 110 3.4 R18 112 206 0.65 D7 207 0 DIN D8 208 0 DIN I8 0 207 12E-6 I9 0 208 12E-6 E2 112 0 4 0 1 E3 110 0 3 0 1 E4 209 210 211 212 1 G2 213 2 214 215 1.97E-6 E5 216 0 110 0 1 E6 217 0 112 0 1 E7 218 0 VCM 115 1 R30 216 219 1E6 R31 217 220 1E6 R32 218 221 1E6 R33 0 219 10 R34 0 220 10 R35 0 221 10 J1 241 213 241 J J2 241 209 241 J J3 209 242 209 J J4 213 242 213 J C21 230 232 1.1E-12 E20 144 115 231 229 1.1 R62 222 143 1E4 C23 143 115 10E-12 C27 228 227 200E-15 C28 226 113 200E-15 R74 4 3 4.05E5 G12 3 4 243 0 -2.5E-5 I20 0 244 1E-3 D20 244 0 D V24 244 194 0.71 R75 0 194 1E6 I21 3 4 150.0E-8 E25 245 0 120 0 1 C30 114 246 62.5E-12 R78 246 245 200 R81 114 245 1.5E11 I63 0 247 1E-3 D23 247 0 DD R307 0 247 10E6 V81 247 248 1.798 R308 0 248 2E7 E52 249 0 248 0 -0.875 R309 0 249 1E7 R312 0 248 2E7 G14 238 112 122 0 50E-6 D24 250 251 DL V142 251 0 3 R313 0 250 3.3E7 G51 2 0 250 0 4.2E-9 I64 2 0 -25E-12 G52 213 0 250 0 4.5E-9 I65 213 0 25E-12 G56 118 119 122 0 10E-6 R345 0 120 1E9 S1 120 3 120 3 VSWC S2 114 110 114 110 VSWC S3 112 114 112 114 VSWC S4 252 115 252 115 VSWC S5 115 253 115 253 VSWC S6 4 120 4 120 VSWC E68 116 115 VALUE = {LIMIT(V(114,115) ,-100,0)} E69 117 115 VALUE = {LIMIT(V(114,115) ,0,100)} R355 115 116 1E9 R356 115 117 1E9 E70 110 111 VALUE = {V(115,116)-V(118,110)} R357 111 110 1E9 E71 233 112 VALUE = {V(117,115)-V(112,119)} R358 112 233 1E9 E72 200 112 204 112 50 E73 202 110 203 110 50 V159 254 112 0.30 V160 110 255 0.30 V161 110 239 -1.85 E89 129 0 110 112 1 R203 0 129 1E7 R210 115 144 1E12 G58 3 4 122 0 530E-16 V170 122 0 1 E92 256 257 258 0 1.68E-5 V171 248 258 -1 E93 209 256 259 0 -6E-7 R213 0 259 1E9 D25 240 198 D R217 0 258 1E12 R220 0 259 1E9 R230 V1 110 1E3 R231 260 V1 60E3 R232 V2 260 60E3 R233 112 V2 1E3 E97 VB1 0 VALUE = {LIMIT(V(VC2) ,V(VC3),99)} R234 0 VB1 1E9 E98 VB2 0 VALUE = {LIMIT(V(VC1) ,-99,V(VC3))} R235 0 VB2 1E9 E99 VC1 0 VALUE = {4*(V(V1A)-V(VCM))} R236 0 VC1 1E9 E100 VC2 0 VALUE = {4*(V(V2A)-V(VCM))} R237 0 VC2 1E9 E101 VC3 0 VALUE = {V(VCM)*(-1)*0.25} R238 0 VC3 1E9 E102 VB3 0 VALUE = {LIMIT(V(VC3) ,V(VB2),V(VB1))} R239 0 VB3 1E9 E103 COUT 0 VALUE = {V(VB1)+V(VB2)} R240 0 COUT 1E9 E104 V1A 0 VALUE = {(0.75+0.125)*V(V1)} R241 0 V1A 1E9 E105 V2A 0 VALUE = {(0.75+0.125)*V(V2)} R242 0 V2A 1E9 S8 221 0 221 0 VSWI S9 0 221 0 221 VSWI R246 207 214 100 R247 0 214 1E12 R248 208 215 100 R249 0 215 1E12 E106 243 0 VALUE = {(V(194)-0.01)* (V(194)-0.01)+ V(194)*3E-01} R250 0 243 1E9 V179 252 114 -1.2 V180 114 253 -1.2 E109 255 241 194 0 1.25 E110 242 254 194 0 1.25 S10 231 229 261 232 VSWV S11 231 229 232 262 VSWV S12 231 229 261 213 VSWV S13 231 229 213 262 VSWV V182 110 261 -0.10 R256 261 110 1E12 V183 262 112 -0.10 R257 112 262 1E12 R258 120 5 0.1 E111 234 115 VALUE = {LIMIT(V(143,115) ,-0.999,0.999)} R259 115 234 1E9 R359 213 263 413 R360 263 236 413 C31 263 0 1.2E-14 R361 264 257 413 R362 232 264 413 C32 264 0 1.2E-14 R367 0 211 1.05E5 R368 0 212 1.05E5 R369 0 211 1E12 R370 0 212 1E12 E112 210 2 265 0 1.26 L2 265 0 0.55 R371 265 0 2E5 C35 0 265 2.0E-10 G59 3 4 3 4 -2.0E-8 E113 259 0 VALUE = {(12/(V(VCK))* V(COUT))} R377 0 259 1E9 E114 VCL 0 VALUE = {LIMIT((V(3)-V(4)), 3,5.5)} R378 0 VCL 1E9 E116 VCK 0 VALUE = {V(VCL)*3.5-8} R380 0 VCK 1E9 .MODEL NOUT NMOS (LEVEL=3 PHI=0.7 TOX=2E-8 XJ=5E-7 + TPG=1 VTO=0.5 DELTA=0.5 LD=1E-7 KP=2E-4 UO=650 + THETA=0.1 GAMMA=0.5 NSUB=1E17 NFS=6E11 FC=0.5 + VMAX=1E5 ETA=3E-6 KAPPA=10 PB=1 IS=1E-18) .MODEL POUT PMOS (LEVEL=3 PHI=0.7 TOX=2E-8 XJ=5E-7 + TPG=-1 VTO=-0.5 DELTA=0.5 LD=1E-7 KP=2E-4 UO=650 + THETA=0.1 GAMMA=0.5 NSUB=1E17 NFS=6E11 FC=0.5 + VMAX=1E5 ETA=3E-6 KAPPA=10 PB=1 IS=1E-18) .MODEL DVN D KF=1.45E-14 IS=1E-16 RS=12E6 .MODEL DIN D KF=1E-17 RS=949E3 .MODEL PIN PMOS KP=200U VTO=-0.7 .MODEL NIN NMOS KP=200U VTO=0.7 .MODEL HVP PMOS KP=200U VTO=-0.7 .MODEL DL D IS=0.95E-12 N=1.47 XTI=3.5 .MODEL DD D CJO=0.1E-12 TT=10E-9 RS=10 .MODEL D D CJO=0.1E-12 TT=10E-9 RS=10 .MODEL J NJF VTO=-0.7 BETA=1E-4 CGS=0.03E-12 + CGD=0.03E-12 RD=10 RS=10 IS=1E-18 .MODEL Q NPN .MODEL QP PNP .MODEL VSWV VSWITCH VON=-0.05 VOFF=0.05 RON=1E-3 ROFF=1E8 .MODEL VSWC VSWITCH VON=0.71 VOFF=0.62 RON=10 ROFF=1E12 .MODEL VSWI VSWITCH VON=0.11 VOFF=0.02 RON=1 ROFF=1E11 .ENDS * END MODEL NCS333