* ON SEMICONDUCTOR NEXT GEN MODEL, DEC 2018 * BEGIN MODEL NCS2191X * * MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT * THROUGH THE SUPPLY RAILS, RAIL-TO-RAIL OUTPUT STAGE, * OUTPUT CURRENT LIMIT, SLEW RATE, OUTPUT SWING VERSUS * CURRENT AND TEMPERATURE, OPEN LOOP GAIN AND PHASE * WITH RL AND CL EFFECTS, POWER SUPPLY REJECTION WITH * FREQUENCY EFFECTS, COMMON MODE REJECTION WITH * FREQUENCY AND SUPPLY VOLTAGE EFFECTS, INPUT VOLTAGE * NOISE WITH PEAK, INPUT CURRENT NOISE, INPUT BIAS * CURRENT WITH TEMPERATURE EFFECTS, INPUT CAPACITANCE, * INPUT COMMON MODE RANGE, OFFSET TEMPERATURE EFFECTS, * INPUT AND OUTPUT CLAMPS TO THE RAILS, INPUT EMI * FILTER, AND QUIESCENT CURRENT. * MODEL TOTAL SUPPLY VOLTAGE RANGE IS 4 TO 36 V. * MODEL TEMP RANGE IS -40 TO +125 DEG C. * NOTE THAT MODEL IS FUNCTIONAL OVER THIS RANGE BUT * NOT ALL PARAMETERS TRACK THOSE OF THE REAL PART. * * NOTE - FOR ACCURATE BIAS CURRENTS AT ROOM AND COLD * SET THE SPICE ANALYSIS OPTIONS AS FOLLOWS: * GMIN 1E-13, ABSTOL 1E-14, * VNTOL 1E-9, RELTOL 1E-8. * ALL OF THESE OPTIONS ARE SMALLER THAN THE * DEFAULTS IN MOST SIMULATORS, SET THEM ALL AS SMALL * AS WILL ALLOW CONVERGANCE ON YOUR SIMULATOR. * * IF YOU ARE USING LTSPICE17 ADD THE OPTIONS * PLOTRELTOL=1E-4 AND PLOTVNTOL=1E-6 FOR MORE * ACCURATE TIME DOMAIN WAVEFORM PLOTTING. * * PINOUT 1 2 3 4 5 * PINOUT +IN -IN +V -V OUT * .SUBCKT NCS2191X 1 2 3 4 5 Q20 195 196 112 Q R3 197 198 2 R4 199 198 2 R10 196 200 1000 R11 201 202 1000 R12 203 3 0.9 R13 4 204 0.9 R17 205 110 0.9 R18 112 206 0.9 D7 207 0 DIN D8 208 0 DIN I8 0 207 12E-6 I9 0 208 12E-6 E2 112 0 4 0 1 E3 110 0 3 0 1 E4 209 210 211 212 1 G2 213 2 214 215 5.6E-7 E5 216 0 110 0 1 E6 217 0 112 0 1 E7 218 0 VCM 115 1 R30 216 219 1E6 R31 217 220 1E6 R32 218 221 1E6 R33 0 219 10 R34 0 220 10 R35 0 221 10 E10 144 222 221 0 4E-4 R36 223 VCM 1E3 R37 VCM 224 1E3 C6 216 219 200E-12 C7 217 220 200E-12 C8 218 221 400E-12 E11 225 1 220 0 -0.05 E12 213 225 219 0 0.05 E14 115 112 110 112 0.5 M1 226 113 204 204 NOUT L=3U W=1400U M2 227 228 203 203 POUT L=3U W=1400U M3 118 118 205 205 POUT L=3U W=1400U M4 229 230 197 197 HVP L=3U W=600U M5 231 232 199 199 HVP L=3U W=600U M8 119 119 206 206 NOUT L=3U W=1400U R43 111 228 300 R44 233 113 300 G3 114 115 234 115 3.33E-4 R45 115 114 5.0E10 R46 112 229 490 R47 112 231 490 C13 229 231 4P C14 230 0 1.4E-12 C15 232 0 1.4E-12 C16 120 0 0.1E-12 D13 113 195 D D14 235 228 D Q15 235 201 110 QP V18 236 230 12.46E-6 M19 237 238 239 239 PIN L=6U W=500U E17 224 0 213 0 1 E18 223 0 2 0 1 M23 238 238 239 239 PIN L=6U W=500U V21 237 240 0 R59 120 227 74 TC=6E-3,2.5E-5 R60 226 120 60 TC=6E-3,2.5E-5 J1 241 213 241 J J2 241 209 241 J J3 209 242 209 J J4 213 242 213 J C21 230 232 1.35E-12 E20 144 115 231 229 1.1 R62 222 143 1E4 C23 143 115 2.5P C27 228 227 200E-15 C28 226 113 200E-15 R74 4 3 5.0E6 G12 3 4 243 0 -1E-3 I20 0 244 1E-3 D20 244 0 D V24 244 194 0.71 R75 0 194 1E6 I21 3 4 150.0E-6 E25 245 0 120 0 1 C30 114 246 63E-12 R78 246 245 25 R81 114 245 4.5E10 I63 0 247 1E-3 D23 247 0 DD R307 0 247 10E6 V81 247 248 1.798 R308 0 248 2E7 E52 249 0 248 0 -0.875 R309 0 249 1E7 R312 0 248 2E7 G14 238 112 122 0 600E-6 D24 250 251 DL V142 251 0 3 R313 0 250 3.3E7 G51 2 0 250 0 10.7E-9 I64 2 0 -1.0E-10 G52 213 0 250 0 9.3E-9 I65 213 0 1.0E-10 G56 118 119 122 0 250E-6 R345 0 120 1E9 S1 120 3 120 3 VSWC S2 114 110 114 110 VSWC S3 112 114 112 114 VSWC S4 252 115 252 115 VSWC S5 115 253 115 253 VSWC S6 4 120 4 120 VSWC E68 116 115 VALUE = {LIMIT(V(114,115) ,-100,0)} E69 117 115 VALUE = {LIMIT(V(114,115) ,0,100)} R355 115 116 1E9 R356 115 117 1E9 E70 110 111 VALUE = {V(115,116)-V(118,110)} R357 111 110 1E9 E71 233 112 VALUE = {V(117,115)-V(112,119)} R358 112 233 1E9 E72 200 112 204 112 50 E73 202 110 203 110 50 V159 254 112 0.30 V160 110 255 1.8 V161 110 239 -1.85 E89 129 0 110 112 1 R203 0 129 1E7 R210 115 144 1E12 G58 3 4 122 0 530E-16 V170 122 0 1 E92 256 257 258 0 1.13E-5 V171 248 258 -1 E93 209 256 259 0 -9E-8 R213 0 259 1E9 D25 240 198 D R217 0 258 1E12 R220 0 259 1E9 R230 V1 110 1E3 R231 260 V1 60E3 R232 V2 260 60E3 R233 112 V2 1E3 E97 VB1 0 VALUE = {LIMIT(V(VC2) ,V(VC3),99)} R234 0 VB1 1E9 E98 VB2 0 VALUE = {LIMIT(V(VC1) ,-99,V(VC3))} R235 0 VB2 1E9 E99 VC1 0 VALUE = {4*(V(V1A)-V(VCM))} R236 0 VC1 1E9 E100 VC2 0 VALUE = {4*(V(V2A)-V(VCM))} R237 0 VC2 1E9 E101 VC3 0 VALUE = {V(VCM)*(-1)*0.25} R238 0 VC3 1E9 E102 VB3 0 VALUE = {LIMIT(V(VC3) ,V(VB2),V(VB1))} R239 0 VB3 1E9 E103 COUT 0 VALUE = {V(VB1)+V(VB2)} R240 0 COUT 1E9 E104 V1A 0 VALUE = {(0.75+0.125)*V(V1)} R241 0 V1A 1E9 E105 V2A 0 VALUE = {(0.75+0.125)*V(V2)} R242 0 V2A 1E9 S8 221 0 221 0 VSWI S9 0 221 0 221 VSWI R246 207 214 100 R247 0 214 1E12 R248 208 215 100 R249 0 215 1E12 E106 243 0 VALUE = {(V(194)-0.01)* (V(194)-0.01)+ V(194)*3E-01} R250 0 243 1E9 V179 252 114 -1.2 V180 114 253 -1.2 E109 255 241 194 0 1.25 E110 242 254 194 0 1.25 S10 231 229 261 232 VSWV S11 231 229 232 262 VSWV S12 231 229 261 213 VSWV S13 231 229 213 262 VSWV V182 110 261 1.4 R256 261 110 1E12 V183 262 112 -0.1 R257 112 262 1E12 R258 120 5 0.1 E111 234 115 VALUE = {LIMIT(V(143,115) ,-0.311,0.311)} R259 115 234 1E9 R359 213 263 413 R360 263 236 413 C31 263 0 1.2E-14 R361 264 257 413 R362 232 264 413 C32 264 0 1.2E-14 R367 0 211 12.75E3 R368 0 212 12.75E3 R369 0 211 1E12 R370 0 212 1E12 E112 210 2 265 0 0.975 L2 265 0 0.3 R371 265 0 2E5 C35 0 265 50E-12 G59 3 4 3 4 -2.0E-6 E113 259 0 VALUE = {(12/(V(VCK))* V(COUT))} R377 0 259 1E9 E114 VCL 0 VALUE = {LIMIT((V(3)-V(4)), 4,12)} R378 0 VCL 1E9 E116 VCK 0 VALUE = {V(VCL)*3-8.5} R380 0 VCK 1E9 .MODEL NOUT NMOS (LEVEL=3 PHI=0.7 TOX=2E-8 XJ=5E-7 + TPG=1 VTO=0.5 DELTA=0.5 LD=1E-7 KP=2E-4 UO=650 + THETA=0.1 GAMMA=0.5 NSUB=1E17 NFS=6E11 FC=0.5 + VMAX=1E5 ETA=3E-6 KAPPA=10 PB=1 IS=1E-18) .MODEL POUT PMOS (LEVEL=3 PHI=0.7 TOX=2E-8 XJ=5E-7 + TPG=-1 VTO=-0.5 DELTA=0.5 LD=1E-7 KP=2E-4 UO=650 + THETA=0.1 GAMMA=0.5 NSUB=1E17 NFS=6E11 FC=0.5 + VMAX=1E5 ETA=3E-6 KAPPA=10 PB=1 IS=1E-18) .MODEL DVN D KF=1.45E-14 IS=1E-16 RS=12E6 .MODEL DIN D KF=1E-17 RS=949E3 .MODEL PIN PMOS KP=200U VTO=-0.7 .MODEL NIN NMOS KP=200U VTO=0.7 .MODEL HVP PMOS KP=200U VTO=-0.7 .MODEL DL D IS=0.95E-12 N=1.47 XTI=3.5 .MODEL DD D CJO=0.1E-12 TT=10E-9 RS=10 .MODEL D D CJO=0.1E-12 TT=10E-9 RS=10 .MODEL J NJF VTO=-0.7 BETA=1E-4 CGS=0.03E-12 + CGD=0.03E-12 RD=10 RS=10 IS=1E-18 .MODEL Q NPN .MODEL QP PNP .MODEL VSWV VSWITCH VON=-0.05 VOFF=0.05 RON=1E-3 ROFF=1E8 .MODEL VSWC VSWITCH VON=0.71 VOFF=0.62 RON=10 ROFF=1E12 .MODEL VSWI VSWITCH VON=0.11 VOFF=0.02 RON=1 ROFF=1E11 .ENDS * END MODEL NCS2191X