* BEGIN MODEL NCS20166 *ON SEMICONDUCTOR NEXT GEN MODEL 2/10/2022 * MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT * THROUGH THE SUPPLY RAILS, RAIL-TO-RAIL OUTPUT STAGE, * CMR AND VOS SENSITIVE TO DIFFERENT REGIONS OF INPUT * COMMON MODE VOLTAGE, OUTPUT CURRENT LIMIT, SLEW RATE, * OUTPUT SWING VERSUS CURRENT, OPEN LOOP GAIN AND PHASE * WITH RL AND CL EFFECTS, OUTPUT IMPEDANCE VS FREQUENCY, * POWER SUPPLY REJECTION WITH FREQUENCY EFFECTS, * COMMON MODE REJECTION WITH FREQUENCY EFFECTS, * INPUT VOLTAGE NOISE WITH 1/F, INPUT CURRENT NOISE, * INPUT BIAS CURRENT WITH TEMPERATURE EFFECTS, INPUT * CM AND DIFF CAPACITANCE, INPUT COMMON MODE RANGE, * OFFSET TEMPERATURE EFFECTS, INPUT AND OUTPUT CLAMPS * TO THE RAILS, AND QUIESCENT CURRENT. * MODEL TOTAL SUPPLY VOLTAGE RANGE IS 3.0 TO 5.5 V. * MODEL TEMP RANGE IS -40 TO +125 DEG C. * NOTE THAT MODEL IS FUNCTIONAL OVER THIS RANGE BUT * NOT ALL PARAMETERS TRACK THOSE OF THE REAL PART. * * NOTE - FOR ACCURATE BIAS CURRENTS AT ROOM AND COLD * SET THE SPICE ANALYSIS OPTIONS AS FOLLOWS : * GMIN 1E-15, ABSTOL 5E-15, * PIVTOL 1E-16, RELTOL 1E-4. * ALL OF THESE OPTIONS ARE SMALLER THAN THE * DEFAULTS IN MOST SIMULATORS, SET THEM ALL AS SMALL * AS WILL ALLOW CONVERGANCE ON YOUR SIMULATOR. * * IF YOU ARE USING LTSPICE17 ADD THE OPTIONS * PLOTRELTOL=1E-4 AND PLOTVNTOL=1E-6 FOR MORE * ACCURATE TIME DOMAIN WAVEFORM PLOTTING. * * REV 1 11-14-18 * * PINOUT ORDER +IN -IN +V -V OUT .SUBCKT NCS20166 1 2 3 4 5 Q20 195 196 112 Q R3 197 198 2 R4 199 198 2 R10 196 200 1000 R11 201 202 1000 R12 203 3 0.64 R13 4 204 0.64 R17 205 110 0.64 R18 112 206 0.64 D7 207 0 DIN D8 208 0 DIN I8 0 207 12E-6 I9 0 208 12E-6 E2 112 0 4 0 1 E3 110 0 3 0 1 D9 209 0 DVN D10 210 0 DVN I10 0 209 0.2E-6 I11 0 210 0.2E-6 E4 211 2 209 210 0.0183 G2 212 2 213 214 1.4E-7 E5 215 0 110 0 1 E6 216 0 112 0 1 E7 217 0 VCM 115 1 R30 215 218 1E6 R31 216 219 1E6 R32 217 220 1E6 R33 0 218 100 R34 0 219 100 R35 0 220 100 E10 144 221 220 0 -0.9 R36 222 VCM 1E3 R37 VCM 223 1E3 C6 215 218 200E-12 C7 216 219 200E-12 C8 217 220 100E-12 E11 224 1 219 0 -0.09 E12 212 224 218 0 0.09 E14 115 112 110 112 0.5 M1 225 113 204 204 NOUT L=3U W=1400U M2 226 227 203 203 POUT L=3U W=1400U M3 118 118 205 205 POUT L=3U W=1400U M4 228 229 197 197 HVP L=3U W=600U M5 230 231 199 199 HVP L=3U W=600U M8 119 119 206 206 NOUT L=3U W=1400U R43 111 227 300 R44 232 113 300 G3 114 115 233 115 3.33E-4 R45 115 114 1.358E7 R46 112 228 675 R47 112 230 675 C13 228 230 1E-15 C14 212 0 6.0E-12 C15 211 0 6.0E-12 C16 120 0 0.1E-12 D13 113 195 D D14 234 227 D Q15 234 201 110 QP V18 212 229 70.0E-6 M19 235 236 237 237 PIN L=6U W=500U E17 223 0 212 0 1 E18 222 0 2 0 1 M23 236 236 237 237 PIN L=6U W=500U V21 235 238 0 R59 120 226 0.1 R60 225 120 0.1 J1 239 212 239 J J2 239 211 239 J J3 211 240 211 J J4 212 240 212 J C21 212 231 3.0E-12 E20 144 115 230 228 1.215 R62 221 143 1E4 C23 143 115 2.5E-12 C27 227 226 200E-15 C28 225 113 200E-15 R74 4 3 1.94E4 G12 3 4 241 0 -1E-3 I20 0 242 1E-3 D20 242 0 D V24 242 194 0.71 R75 0 194 1E6 I21 3 4 -100.0E-6 E25 243 0 120 0 1 C30 114 244 20E-12 R78 244 243 1650 R81 114 243 2E10 I63 0 245 1E-3 D23 245 0 DD R307 0 245 10E6 V81 245 246 1.798 R308 0 246 2E7 E52 247 0 246 0 -0.875 R309 0 247 1E7 R312 0 246 2E7 G14 236 112 122 0 450E-6 D24 248 249 DL V142 249 0 3 R313 0 248 3.3E7 G51 2 0 248 0 3.86E-9 I64 2 0 -0.2E-12 G52 212 0 248 0 3.00E-9 I65 212 0 -0.2E-12 G56 118 119 122 0 800E-6 R345 0 120 1E9 S1 120 3 120 3 VSWC S2 114 110 114 110 VSWC S3 112 114 112 114 VSWC S4 250 110 250 110 VSWC S5 112 251 112 251 VSWC S6 4 120 4 120 VSWC E68 116 115 VALUE = {LIMIT(V(114,115) ,-100,0)} E69 117 115 VALUE = {LIMIT(V(114,115) ,0,100)} R355 115 116 1E9 R356 115 117 1E9 E70 110 111 VALUE = {V(115,116)-V(118,110)} R357 111 110 1E9 E71 232 112 VALUE = {V(117,115)-V(112,119)} R358 112 232 1E9 E72 200 112 204 112 50 E73 202 110 203 110 50 V159 252 112 0.40 V160 110 253 0.40 V161 110 237 -1.85 E89 129 0 110 112 1 R403 0 129 1E7 R410 115 144 1E12 G58 3 4 122 0 530E-16 V170 122 0 1 E92 254 231 255 0 2.2E-4 V171 246 255 -1 E93 211 254 COUT 0 -3.5E-6 R413 0 COUT 1E9 D25 238 198 D R417 0 255 1E12 R420 0 COUT 1E9 R430 V1 110 1E3 R431 256 V1 60E3 R432 V2 256 60E3 R433 112 V2 1E3 E97 VB1 0 VALUE = {LIMIT(V(VC2) ,V(VC3),99)} R434 0 VB1 1E9 E98 VB2 0 VALUE = {LIMIT(V(VC1) ,-99,V(VC3))} R435 0 VB2 1E9 E99 VC1 0 VALUE = {4*(V(V1A)-V(VCM))} R436 0 VC1 1E9 E100 VC2 0 VALUE = {4*(V(V2A)-V(VCM))} R437 0 VC2 1E9 E101 VC3 0 VALUE = {V(VCM)*(-1)*0.25} R438 0 VC3 1E9 E102 VB3 0 VALUE = {LIMIT(V(VC3) ,V(VB2),V(VB1))} R439 0 VB3 1E9 E103 COUT 0 VALUE = {V(VB1)+V(VB2)} R440 0 COUT 1E9 E104 V1A 0 VALUE = {(0.75+0.125)*V(V1)} R441 0 V1A 1E9 E105 V2A 0 VALUE = {(0.75+0.125)*V(V2)} R442 0 V2A 1E9 S8 220 0 220 0 VSWI S9 0 220 0 220 VSWI R446 207 213 3.67E4 R447 0 213 1E12 R448 208 214 3.67E4 R449 0 214 1E12 E106 241 0 VALUE = {(V(194)-0.09)*(V(194)-0.09)+V(194)*8E-01} R450 0 241 1E9 V179 250 114 0 V180 114 251 0 E109 253 239 194 0 1.25 E110 240 252 194 0 1.25 S10 230 228 257 231 VSWV S11 230 228 231 258 VSWV S12 230 228 257 212 VSWV S13 230 228 212 258 VSWV V182 110 257 0 R456 257 110 1E12 V183 258 112 0 R457 112 258 1E12 R458 120 5 0.1 E111 233 115 VALUE = {LIMIT(V(143,115),-0.243,0.365)} R459 115 233 1E9 .MODEL NOUT NMOS (LEVEL=3 PHI=0.7 TOX=2E-8 XJ=5E-7 + TPG=1 VTO=0.5 DELTA=0.5 LD=1E-7 KP=2E-4 UO=650 + THETA=0.1 GAMMA=0.5 NSUB=1E17 NFS=6E11 FC=0.5 + VMAX=1E5 ETA=3E-6 KAPPA=10 PB=1 IS=1E-18) .MODEL POUT PMOS (LEVEL=3 PHI=0.7 TOX=2E-8 XJ=5E-7 + TPG=-1 VTO=-0.5 DELTA=0.5 LD=1E-7 KP=2E-4 UO=650 + THETA=0.1 GAMMA=0.5 NSUB=1E17 NFS=6E11 FC=0.5 + VMAX=1E5 ETA=3E-6 KAPPA=10 PB=1 IS=1E-18) .MODEL DVN D KF=1.45E-14 IS=1E-16 RS=4E6 .MODEL DIN D KF=3E-20 .MODEL PIN PMOS KP=200U VTO=-0.7 .MODEL NIN NMOS KP=200U VTO=0.7 .MODEL HVP PMOS KP=200U VTO=-0.7 .MODEL DL D IS=0.95E-12 N=1.47 XTI=3.5 .MODEL DD D CJO=0.1E-12 TT=10E-9 RS=10 .MODEL D D CJO=0.1E-12 TT=10E-9 RS=10 .MODEL J NJF VTO=-0.7 BETA=1E-4 CGS=0.03E-12 + CGD=0.03E-12 RD=10 RS=10 IS=1E-18 .MODEL Q NPN .MODEL QP PNP .MODEL VSWV VSWITCH VON=-0.05 VOFF=0.05 RON=0.01 ROFF=1E9 .MODEL VSWC VSWITCH VON=0.71 VOFF=0.62 RON=10 ROFF=1E12 .MODEL VSWI VSWITCH VON=0.11 VOFF=0.02 RON=1 ROFF=1E11 .ENDS * END MODEL NCS20166