* BEGIN MODEL NCS2008 * * MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT * THROUGH THE SUPPLY RAILS, RAIL-TO-RAIL OUTPUT STAGE, * CMR AND VOS SENSITIVE TO DIFFERENT REGIONS OF INPUT * COMMON MODE VOLTAGE, OUTPUT CURRENT LIMIT, ASYMETRICAL * SLEW RATE WITH TEMPERATURE EFFECTS, OUTPUT SWING * VERSUS CURRENT, OPEN LOOP GAIN AND PHASE WITH RL * AND CL EFFECTS, POWER SUPPLY REJECTION WITH FREQUENCY * EFFECTS, INPUT VOLTAGE NOISE WITH 1/F, INPUT CURRENT * NOISE, INPUT BIAS CURRENT WITH TEMPERATURE EFFECTS, * INPUT CM AND DIFF CAPACITANCE, INPUT COMMON MODE RANGE, * OFFSET TEMPERATURE EFFECTS, INPUT AND OUTPUT CLAMPS * TO THE RAILS, AND QUIESCENT CURRENT. * MODEL TOTAL SUPPLY VOLTAGE RANGE IS 1.8 TO 5.5 V. * MODEL TEMP RANGE IS -40 TO +125 DEG C. * NOTE THAT MODEL IS FUNCTIONAL OVER THIS RANGE BUT * NOT ALL PARAMETERS TRACK THOSE OF THE REAL PART. * * NOTE - FOR ACCURATE BIAS CURRENTS AT ROOM AND COLD * SET THE SPICE ANALYSIS OPTIONS AS FOLLOWS : * RELTOL 0.001 TO 0.00001 AND GMIN 1E-12 TO 1E-14. * SET BOTH OF THESE OPTIONS AS SMALL AS WILL ALLOW * CONVERGANCE ON YOUR SIMULATOR. IF YOU ARE USING * LTSPICE17 ADD THE OPTIONS PLOTRELTOL=1E-4 AND * PLOTVNTOL=1E-6 FOR MORE ACCURATE OUTPUT WAVEFORM * PLOTTING. * * IF YOU ARE USING LTSPICE17 ADD THE OPTIONS * PLOTRELTOL=1E-4 AND PLOTVNTOL=1E-6 FOR MORE * ACCURATE TIME DOMAIN WAVEFORM PLOTTING. * * PINOUT 1 2 3 4 5 * PINOUT +IN -IN +V -V OUT * .SUBCKT NCS2008 1 2 3 4 5 Q20 195 196 112 QN R3 197 198 2 R4 199 198 2 R10 196 200 1E3 R11 201 202 1E3 R12 203 3 1.34 R13 4 204 1.03 R17 205 110 1.34 R18 112 206 1.03 D7 207 0 DIN D8 208 0 DIN I8 0 207 12E-6 I9 0 208 12E-6 E2 112 0 4 0 1 E3 110 0 3 0 1 E4 209 2 210 211 0.133 G2 212 2 213 214 1.1E-6 E5 215 0 110 0 1 E6 216 0 112 0 1 E7 217 0 VCM 115 1 R30 215 218 1E6 R31 216 219 1E6 R32 217 220 1E6 R33 0 218 10 R34 0 219 10 R35 0 220 10 E10 144 221 220 0 4E-4 R36 222 VCM 1E3 R37 VCM 223 1E3 C6 215 218 1.7E-9 C7 216 219 1.7E-9 C8 217 220 400E-12 E11 224 1 219 0 -1.2 E12 212 224 218 0 1.2 E14 115 112 110 112 0.5 M1 225 113 204 204 NOUT L=3U W=2800U M2 226 227 203 203 POUT L=3U W=2800U M3 118 118 205 205 POUT L=3U W=2800U M4 228 229 197 197 HVP L=30U W=3200U M5 230 231 199 199 HVP L=30U W=3200U M8 119 119 206 206 NOUT L=3U W=2800U R43 111 227 300 R44 232 113 300 G3 114 115 233 115 3.33E-4 R45 115 114 6.18E9 R46 112 228 490 R47 112 230 490 C13 228 230 4.0E-12 C14 229 0 2.40E-12 C15 231 0 2.40E-12 C16 120 0 0.1E-12 D13 113 195 DB D14 234 227 DB Q15 234 201 110 QP V18 235 229 0.465E-3 M19 236 237 238 238 PIN L=60U W=5000U E17 223 0 212 0 1 E18 222 0 2 0 1 M23 237 237 238 238 PIN L=60U W=5000U V21 236 239 0 R59 120 226 10 TC=3.48E-3,1.45E-5 R60 225 120 7 TC=3.48E-3,1.45E-5 J1 240 212 240 JC J2 240 209 240 JC J3 209 241 209 JC J4 212 241 212 JC C21 229 231 0.03E-12 E20 144 115 230 228 1.1 R62 221 143 1E4 C23 143 115 4.1E-12 C27 227 226 200E-15 C28 225 113 200E-15 R74 4 3 5.0E6 G12 3 4 242 0 -3E-3 I20 0 243 1E-3 D20 243 0 DB V24 243 194 0.71 R75 0 194 1E6 I21 3 4 11E-6 E25 244 0 120 0 1 C30 114 245 23.5E-12 R78 245 244 25 R81 114 244 5.67E9 I63 0 246 1E-3 D23 246 0 DD R207 0 246 10E6 V81 246 247 1.798 R208 0 247 2E7 E52 248 0 247 0 -0.875 R209 0 248 1E7 R212 0 247 2E7 G14 237 112 122 0 75E-6 D24 249 250 DL V42 250 0 3 R213 0 249 3.3E7 G51 2 0 249 0 5.08E-9 I64 2 0 -2.2E-12 G52 212 0 249 0 4.82E-9 I65 212 0 -2.9E-12 G56 118 119 122 0 30E-6 R245 0 120 1E9 S1 120 3 120 3 VSWC S2 114 110 114 110 VSWC S3 112 114 112 114 VSWC S4 251 110 251 110 VSWC S5 112 252 112 252 VSWC S6 4 120 4 120 VSWC E68 116 115 VALUE = {LIMIT(V(114,115),-100,0)} E69 117 115 VALUE = {LIMIT(V(114,115),0,100)} R255 115 116 1E9 R256 115 117 1E9 E70 110 111 VALUE = {V(115,116)-V(118,110)} R157 111 110 1E9 E71 232 112 VALUE = {V(117,115)-V(112,119)} R158 112 232 1E9 E72 200 112 204 112 50 E73 202 110 203 110 50 V59 253 112 0.30 V60 110 254 0.3 V61 110 238 -1.85 E89 129 0 110 112 1 R203 0 129 1E7 R210 115 144 1E12 G58 3 4 122 0 530E-16 V70 122 0 1 E92 255 256 257 0 0.56E-3 V71 247 257 -1 E93 209 255 258 0 -2.2E-6 R113 0 258 1E9 D25 239 198 DB R217 0 257 1E12 R220 0 258 1E9 R230 V1 110 1E3 R231 259 V1 60E3 R232 V2 259 60E3 R233 112 V2 1E3 E97 VB1 0 VALUE = {LIMIT(V(VC2) ,V(VC3),99)} R234 0 VB1 1E9 E98 VB2 0 VALUE = {LIMIT(V(VC1),-99,V(VC3))} R235 0 VB2 1E9 E99 VC1 0 VALUE = {4*(V(V1A)-V(VCM))} R236 0 VC1 1E9 E100 VC2 0 VALUE = {4*(V(V2A)-V(VCM))} R237 0 VC2 1E9 E101 VC3 0 VALUE = {V(VCM)*(-1)*0.25} R238 0 VC3 1E9 E102 VB3 0 VALUE = {LIMIT(V(VC3),V(VB2),V(VB1))} R239 0 VB3 1E9 E103 COUT 0 VALUE = {V(VB1)+V(VB2)} R240 0 COUT 1E9 E104 V1A 0 VALUE = {(0.75+0.125)*V(V1)} R241 0 V1A 1E9 E105 V2A 0 VALUE = {(0.75+0.125)*V(V2)} R242 0 V2A 1E9 S8 220 0 220 0 VSWI S9 0 220 0 220 VSWI R246 207 213 1.25E6 R247 0 213 1E12 R248 208 214 1.25E6 R249 0 214 1E12 E106 242 0 VALUE = {V(194)*4E-3+(V(3)-V(4))*(-5.9E-4)} R250 0 242 1E5 V79 251 114 1.03 V80 114 252 1.13 E109 254 240 194 0 1.25 E110 241 253 194 0 1.25 S10 230 228 260 231 VSWV S11 230 228 231 261 VSWV S12 230 228 260 212 VSWV S13 230 228 212 261 VSWV V82 110 260 -0.2 R156 260 110 1E12 V83 261 112 -0.2 R257 112 261 1E12 R258 120 5 0.1 E111 233 115 VALUE = {LIMIT(V(143,115),V(STN)*0.090,V(STP)*0.097)} R259 115 233 1E9 R159 212 262 413 R160 262 235 413 C31 262 0 1.2E-14 R161 263 256 413 R162 231 263 413 C32 263 0 1.2E-14 G59 3 4 3 4 -2.0E-6 E113 258 0 VALUE = {(12/(V(VCK))*V(COUT))} R277 0 258 1E9 E114 VCL 0 VALUE = {LIMIT((SQRT(V(3)-V(4))+1),1.67,2.55)} R278 0 VCL 1E9 E116 VCK 0 VALUE = {V(VCL)*3-8.5} R280 0 VCK 1E9 E117 STP 0 VALUE = {((V(194)+0.044)*(0.1))+0.383} R284 0 STP 1E9 E118 0 STN VALUE = {((V(194)+0.044)*(0.1))+0.383} R285 STN 0 1E9 I11 0 211 0.2E-6 I10 0 210 0.2E-6 D9 210 0 DVN D10 211 0 DVN .MODEL NOUT NMOS (LEVEL=3 PHI=0.7 TOX=2E-8 XJ=5E-7 + TPG=1 VTO=0.5 DELTA=0.5 LD=1E-7 KP=2E-4 UO=650 + THETA=0.1 GAMMA=0.5 NSUB=1E17 NFS=6E11 FC=0.5 + VMAX=1E5 ETA=3E-6 KAPPA=10 PB=1 IS=1E-18) .MODEL POUT PMOS (LEVEL=3 PHI=0.7 TOX=2E-8 XJ=5E-7 + TPG=-1 VTO=-0.5 DELTA=0.5 LD=1E-7 KP=2E-4 UO=650 + THETA=0.1 GAMMA=0.5 NSUB=1E17 NFS=6E11 FC=0.5 + VMAX=1E5 ETA=3E-6 KAPPA=10 PB=1 IS=1E-18) .MODEL DVN D KF=3.5E-15 IS=1E-16 RS=5.5E4 .MODEL DIN D KF=3E-15 IS=1E-16 RS=949E3 .MODEL PIN PMOS KP=200U VTO=-0.7 .MODEL NIN NMOS KP=200U VTO=0.7 .MODEL HVP PMOS KP=200U VTO=-0.7 .MODEL DL D IS=0.95E-12 N=1.47 XTI=3.5 .MODEL DD D CJO=0.1E-12 TT=10E-9 RS=10 .MODEL DB D CJO=0.1E-12 TT=10E-9 RS=10 .MODEL JC NJF VTO=-0.7 BETA=1E-4 CGS=0.03E-12 + CGD=0.03E-12 RD=10 RS=10 IS=1E-18 .MODEL QN NPN .MODEL QP PNP .MODEL VSWV VSWITCH VON=-0.05 VOFF=0.05 RON=1E-3 ROFF=1E8 .MODEL VSWC VSWITCH VON=0.71 VOFF=0.62 RON=10 ROFF=1E12 .MODEL VSWI VSWITCH VON=0.11 VOFF=0.02 RON=1 ROFF=1E11 .ENDS * END MODEL NCS2008