* ON SEMICONDUCTOR NEXT GEN MODEL, JAN 2019 * BEGIN MODEL NCS2007 * * MODEL FEATURES INCLUDE OUTPUT SWING, OUTPUT CURRENT * THROUGH THE SUPPLY RAILS, RAIL-TO-RAIL OUTPUT STAGE, * OUTPUT CURRENT LIMIT, UNSYMETRICAL SLEW RATE WITH * TEMPERATURE EFFECTS , OUTPUT SWING VERSUS CURRENT * AND TEMPERATURE, OPEN LOOP GAIN AND PHASE WITH RL * AND CL EFFECTS, POWER SUPPLY REJECTION WITH * FREQUENCY EFFECTS, COMMON MODE REJECTION WITH * FREQUENCY AND SUPPLY VOLTAGE EFFECTS, ROUGH SETTLING * TIME, INPUT VOLTAGE NOISE, INPUT CURRENT NOISE, * INPUT BIAS CURRENT WITH TEMPERATURE EFFECTS, INPUT * CAPACITANCE, INPUT COMMON MODE RANGE, OFFSET WITH * TEMPERATURE EFFECTS, INPUT AND OUTPUT CLAMPS TO * THE RAILS, INPUT DIFFERENTIAL CLAMP, INPUT EMI * FILTER, AND QUIESCENT CURRENT WITH VOLTAGE AND * TEMPERATURE EFFECTS. * * MODEL TOTAL SUPPLY VOLTAGE RANGE IS 2.7 TO 36 V. * MODEL TEMP RANGE IS -40 TO +125 DEG C. * NOTE THAT MODEL IS FUNCTIONAL OVER THIS RANGE BUT * NOT ALL PARAMETERS TRACK THOSE OF THE REAL PART. * NOTE - FOR ACCURATE BIAS CURRENTS AT ROOM AND COLD * SET THE SPICE ANALYSIS OPTIONS AS FOLLOWS: * GMIN 1E-13, ABSTOL 1E-14, RELTOL 1E-6. * ALL OF THESE OPTIONS ARE SMALLER THAN THE * DEFAULTS IN MOST SIMULATORS, SET THEM ALL AS SMALL * AS WILL ALLOW CONVERGANCE ON YOUR SIMULATOR. * IF YOU ARE USING LTSPICE17 ADD THE OPTIONS * PLOTRELTOL=1E-4 AND PLOTVNTOL=1E-6 FOR MORE * ACCURATE TIME DOMAIN WAVEFORM PLOTTING. * * PINOUT 1 2 3 4 5 * PINOUT +IN -IN +V -V OUT * .SUBCKT NCS2007 1 2 3 4 5 Q20 195 196 112 QN R3 197 198 2 R4 199 198 2 R10 196 200 1E3 R11 201 202 1E3 R12 203 3 0.335 R13 4 204 0.258 R17 205 110 0.335 R18 112 206 0.258 D7 207 0 DIN D8 208 0 DIN I8 0 207 12E-6 I9 0 208 12E-6 E2 112 0 4 0 1 E3 110 0 3 0 1 E4 209 2 210 211 0.068 G2 212 2 213 214 5.023E-7 E5 215 0 110 0 1 E6 216 0 112 0 1 E7 217 0 VCM 115 1 R30 215 218 1E6 R31 216 219 1E6 R32 217 220 1E6 R33 0 218 10 R34 0 219 10 R35 0 220 10 E10 144 221 220 0 4E-4 R36 222 VCM 1E3 R37 VCM 223 1E3 C6 215 218 15E-9 C7 216 219 15E-9 C8 217 220 400E-12 E11 224 1 219 0 -0.05 E12 212 224 218 0 0.05 E14 115 112 110 112 0.5 M1 225 113 204 204 NOUT L=3U W=1400U M2 226 227 203 203 POUT L=3U W=1400U M3 118 118 205 205 POUT L=3U W=1400U M4 228 229 197 197 HVP L=30U W=6000U M5 230 231 199 199 HVP L=30U W=6000U M8 119 119 206 206 NOUT L=3U W=1400U R43 111 227 300 R44 232 113 300 G3 114 115 233 115 3.33E-4 R45 115 114 1.2E9 R46 112 228 490 R47 112 230 490 C13 228 230 4.0E-12 C14 229 0 1.65E-12 C15 231 0 1.65E-12 C16 120 0 0.1E-12 D13 113 195 DB D14 234 227 DB Q15 234 201 110 QP V18 235 229 1.37E-3 M19 236 237 238 238 PIN L=60U W=5000U E17 223 0 212 0 1 E18 222 0 2 0 1 M23 237 237 238 238 PIN L=60U W=5000U V21 236 239 0 R59 120 226 35 TC=3.48E-3,1.45E-5 R60 225 120 28 TC=3.48E-3,1.45E-5 J1 240 212 240 JC J2 240 209 240 JC J3 209 241 209 JC J4 212 241 212 JC C21 229 231 0.63E-12 E20 144 115 230 228 1.1 R62 221 143 1E4 C23 143 115 3.1E-12 C27 227 226 200E-15 C28 225 113 200E-15 R74 4 3 5.0E6 G12 3 4 242 0 -3E-3 I20 0 243 1E-3 D20 243 0 DB V24 243 194 0.71 R75 0 194 1E6 I21 3 4 115E-6 E25 244 0 120 0 1 C30 114 245 45.0E-12 R78 245 244 25 R81 114 244 1.1E9 I63 0 246 1E-3 D23 246 0 DD R207 0 246 10E6 V81 246 247 1.798 R208 0 247 2E7 E52 248 0 247 0 -0.875 R209 0 248 1E7 R212 0 247 2E7 G14 237 112 122 0 750E-6 D24 249 250 DL V42 250 0 3 R213 0 249 3.3E7 G51 2 0 249 0 12.98E-9 I64 2 0 -3.0E-12 G52 212 0 249 0 12.72E-9 I65 212 0 -5.0E-12 G56 118 119 122 0 250E-6 R245 0 120 1E9 S1 120 3 120 3 VSWC S2 114 110 114 110 VSWC S3 112 114 112 114 VSWC S4 251 115 251 115 VSWC S5 115 252 115 252 VSWC S6 4 120 4 120 VSWC E68 116 115 VALUE = {LIMIT(V(114,115),-100,0)} E69 117 115 VALUE = {LIMIT(V(114,115),0,100)} R255 115 116 1E9 R256 115 117 1E9 E70 110 111 VALUE = {V(115,116)-V(118,110)} R157 111 110 1E9 E71 232 112 VALUE = {V(117,115)-V(112,119)} R158 112 232 1E9 E72 200 112 204 112 50 E73 202 110 203 110 50 V59 253 112 0.30 V60 110 254 1.65 V61 110 238 -1.85 E89 129 0 110 112 1 R203 0 129 1E7 R210 115 144 1E12 G58 3 4 122 0 530E-16 V70 122 0 1 E92 255 256 257 0 1.12E-3 V71 247 257 -1 E93 209 255 258 0 -1.2E-7 R113 0 258 1E9 D25 239 198 DB R217 0 257 1E12 R220 0 258 1E9 R230 V1 110 1E3 R231 259 V1 60E3 R232 V2 259 60E3 R233 112 V2 1E3 E97 VB1 0 VALUE = {LIMIT(V(VC2),V(VC3),99)} R234 0 VB1 1E9 E98 VB2 0 VALUE = {LIMIT(V(VC1),-99,V(VC3))} R235 0 VB2 1E9 E99 VC1 0 VALUE = {4*(V(V1A)-V(VCM))} R236 0 VC1 1E9 E100 VC2 0 VALUE = {4*(V(V2A)-V(VCM))} R237 0 VC2 1E9 E101 VC3 0 VALUE = {V(VCM)*(-1)*0.25} R238 0 VC3 1E9 E102 VB3 0 VALUE = {LIMIT(V(VC3),V(VB2),V(VB1))} R239 0 VB3 1E9 E103 COUT 0 VALUE = {V(VB1)+V(VB2)} R240 0 COUT 1E9 E104 V1A 0 VALUE = {(0.75+0.125)*V(V1)} R241 0 V1A 1E9 E105 V2A 0 VALUE = {(0.75+0.125)*V(V2)} R242 0 V2A 1E9 S8 220 0 220 0 VSWI S9 0 220 0 220 VSWI R246 207 213 100 R247 0 213 1E12 R248 208 214 100 R249 0 214 1E12 E106 242 0 VALUE = {V(194)*0.3+ (V(4)-V(3))*(V(4)-V(3))*(-7E-6)} R250 0 242 1E9 V79 251 114 -1.2 V80 114 252 -1.2 E109 254 240 194 0 1.25 E110 241 253 194 0 1.25 S10 230 228 260 231 VSWV S11 230 228 231 261 VSWV S12 230 228 260 212 VSWV S13 230 228 212 261 VSWV V82 110 260 1.25 R156 260 110 1E12 V83 261 112 -0.1 R257 112 261 1E12 R258 120 5 0.1 E111 233 115 VALUE = {LIMIT(V(143,115),V(STN)*0.95,V(STP)*0.85)} R259 115 233 1E9 R159 212 262 413 R160 262 235 413 C31 262 0 1.2E-14 R161 263 256 413 R162 231 263 413 C32 263 0 1.2E-14 G59 3 4 3 4 -2.0E-6 E113 258 0 VALUE = {(12/(V(VCK))*V(COUT))} R277 0 258 1E9 E114 VCL 0 VALUE = {LIMIT((SQRT(V(3)-V(4))+1),2.68,6.30)} R278 0 VCL 1E9 E116 VCK 0 VALUE = {V(VCL)*3-8.5} R280 0 VCK 1E9 E117 STP 0 VALUE = {((V(194)+0.044)*(-0.4))+0.383} R284 0 STP 1E9 E118 0 STN VALUE = {((V(194)+0.044)*(-0.4))+0.383} R285 STN 0 1E9 I11 0 211 0.2E-6 I10 0 210 0.2E-6 D9 210 0 DVN D10 211 0 DVN D26 229 264 DIZ D27 231 264 DIZ .MODEL NOUT NMOS (LEVEL=3 PHI=0.7 TOX=2E-8 XJ=5E-7 + TPG=1 VTO=0.5 DELTA=0.5 LD=1E-7 KP=2E-4 UO=650 + THETA=0.1 GAMMA=0.5 NSUB=1E17 NFS=6E11 FC=0.5 + VMAX=1E5 ETA=3E-6 KAPPA=10 PB=1 IS=1E-18) .MODEL POUT PMOS (LEVEL=3 PHI=0.7 TOX=2E-8 XJ=5E-7 + TPG=-1 VTO=-0.5 DELTA=0.5 LD=1E-7 KP=2E-4 UO=650 + THETA=0.1 GAMMA=0.5 NSUB=1E17 NFS=6E11 FC=0.5 + VMAX=1E5 ETA=3E-6 KAPPA=10 PB=1 IS=1E-18) .MODEL DVN D KF=1.45E-14 IS=1E-16 RS=2E6 .MODEL DIN D KF=3E-15 IS=1E-16 RS=949E3 .MODEL DIZ D IS=1E-18 RS=174 .MODEL PIN PMOS KP=200U VTO=-0.7 .MODEL NIN NMOS KP=200U VTO=0.7 .MODEL HVP PMOS KP=200U VTO=-0.7 .MODEL DL D IS=0.95E-12 N=1.47 XTI=3.5 .MODEL DD D CJO=0.1E-12 TT=10E-9 RS=10 .MODEL DB D CJO=0.1E-12 TT=10E-9 RS=10 .MODEL JC NJF VTO=-0.7 BETA=1E-4 CGS=0.03E-12 + CGD=0.03E-12 RD=10 RS=10 IS=1E-18 .MODEL QN NPN .MODEL QP PNP .MODEL VSWV VSWITCH VON=-0.05 VOFF=0.05 RON=1E-3 ROFF=1E8 .MODEL VSWC VSWITCH VON=0.71 VOFF=0.62 RON=10 ROFF=1E12 .MODEL VSWI VSWITCH VON=0.11 VOFF=0.02 RON=1 ROFF=1E11 .ENDS * END MODEL NCS2007