.SUBCKT FDMC2610 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 220 Lgate 1 9 1.74e-9 Ldrain 2 5 0.1e-9 Lsource 3 7 0.084e-9 RLgate 1 9 17.4 RLdrain 2 5 1 RLsource 3 7 0.84 Rgate 9 6 0.7 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=8e-4 TC2=-1e-6) .MODEL DbodyMOD D (IS=1.15e-12 n=1 RS=1.1E-2 TRS1=1e-3 TRS2=1e-5 + CJO=4.7e-10 M=0.5 TT=134n XTI=2.5) .MODEL DbreakMOD D (RS=1.8e-1 TRS1=1e-3 TRS2=0) Rdrain 5 16 RdrainMOD 167m .MODEL RdrainMOD RES (TC1=8e-3 TC2=2e-5) M_BSIM3 16 6 7 7 Bsim3 W=1.4 L=1.47u NRS=1 NRD=0 .MODEL Bsim3 NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=3 paramchk=1 NQSMOD=0 **Process Parameters + TOX=1250e-10 ;Oxide thickness + XJ=1.7u ;Channel depth + NCH=1.7e17 ;Channel concentration **Channel Current + U0=1900 VSAT=5e5 DROUT=1.5 + DELTA=0.2 PSCBE2=0 RSH=3.08m **Threshold voltage + VTH0=3.1 **Sub-threshold characteristics + VOFF=-0.25 NFACTOR=1 **Junction diodes and Capacitance + LINT=0.12u DLC=0.12u + CGSO=120p CGSL=0 CGDO=8p CGDL=120p + CJ=0 CF=0 CKAPPA=0.9 ** Temperature parameters + KT1=-1.4 KT2=0 UA1=1.5e-10 + NJ=10) .ENDS *FDMC2610(Rev.A1) 7/18/08 *ST *$ .SUBCKT FDMC2610_JA tj ta *Thermal Model Subcircuit 02/13/2017 *min pad area junction to ambient model *Foster thermal model CTHERM1 tj 6 1E-003 CTHERM2 6 5 0.007319 CTHERM3 5 4 0.0282 CTHERM4 4 3 0.0927 CTHERM5 3 2 0.5914 CTHERM6 2 ta 7.196 RTHERM1 tj 6 0.3043 RTHERM2 6 5 0.9342 RTHERM3 5 4 4.026 RTHERM4 4 3 12.96 RTHERM5 3 2 22.47 RTHERM6 2 ta 19.19 .ends FDMC2610_JA