.SUBCKT FDMA420NZ 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 21.7 Lgate 1 9 6.3e-10 Ldrain 2 5 1.0e-10 Lsource 3 7 1.14e-10 RLgate 1 9 6.3 RLdrain 2 5 1 RLsource 3 7 1.14 Rgate 9 6 3.5 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL DbodyMOD D (IS=4.87e-11 n=1.04 RS=12.4m TRS1=2e-3 TRS2=1e-9 + CJO=1.7e-10 M=0.35 TT=6.5e-9 XTI=0.5) .MODEL DbreakMOD D (RS=0.1 TRS1=1e-3 TRS2=1e-6) M_BSIM3 16 6 7 7 M_MOD W=0.922 L=1.1u NRS=1 Rdrain 5 16 RdrainMOD 10.5m .MODEL M_MOD NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=3 paramchk=1 NQSMOD=0 *Process Parameters + TOX=240e-10 ;Oxide thickness + XJ=0.52u ;Channel depth + NCH=1.2e17 ;Channel concentration *Channel Current + U0=600 VSAT=2e5 DROUT=100 + PSCBE2=0 RSH=2.41m DELTA=0.02 *Threshold voltage + VTH0=1.07 *Sub-threshold characteristics + VOFF=-0.12 NFACTOR=1.0 *Junction diodes and Capacitance + LINT=0.25u DLC=0.25u + CGSO=100p CGSL=0p CGDO=60p CGDL=730p + CF=0p CKAPPA=0.5 * Body Diode Characteristics + ijth=0 NJ=10 * Temperature parameters + KT1=-0.75 UA1=1.2e-8) .MODEL RbreakMOD RES (TC1=6.3e-4 TC2=-4e-7) .MODEL RdrainMOD RES (TC1=1.8e-3 TC2=2.5e-6) .ENDS *FDMA420NZ (Rev.A1) 3/24/06 **SP