.SUBCKT FDMA2002NZ 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Lgate 1 9 0.56n Ldrain 2 5 0.1n Lsource 3 7 0.22n RLgate 1 9 5.6 RLdrain 2 5 1 RLsource 3 7 2.2 Rgate 9 6 4.5 It 7 17 1 Ebreak 11 7 17 7 32.3 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=8.4e-4 TC2=1e-7) .MODEL DbodyMOD D (IS=8.28e-11 n=1.17 RS=3.7e-2 TRS1=1.8e-3 TRS2=0 + CJO=4.9e-11 M=0.1 TT=6.9e-9 XTI=0.1) .MODEL DbreakMOD D (RS=8e-2 TRS1=1e-3 TRS2=0) Rdrain 5 16 RdrainMOD 54.5m .MODEL RdrainMOD RES (TC1=3.9e-3 TC2=1.0e-5) M_BSIM3 16 6 7 7 Bsim3 W=0.256 L=0.98u NRS=1 .MODEL Bsim3 NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 paramchk=1 NQSMOD=0 *Process Parameters + TOX=240e-10 ;Oxide thickness + XJ=0.52u ;Channel depth + NCH=1.32e17 ;Channel concentration *Channel Current +U0=620 VSAT=1.4e5 DROUT=2.5 + DELTA=0.02 PSCBE2=0 RSH=6.15m *Threshold voltage + VTH0=.96 *Sub-threshold characteristics + VOFF=-0.0 NFACTOR=1.7 *Junction diodes and Capacitance + LINT=0.165u DLC=0.165u + CGSO=70p CGSL=0p CGDO=20p CGDL=700p + CJ=0 CF=0 CKAPPA=0.5 * Temperature parameters + KT1=-0.7 KT2=0 UA1=5.0e-9 + NJ=10) *FDMA2002NZ (Rev.A1) 5/31/06 **SP .ends