* PSpice Model Editor - Version 10.5.0 *$ *FDMA1032CZ Electrical Model(Complementary N-Channel) *---------------------------------------------------- .SUBCKT FDMA1032CZ_Q1 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 25 Lgate 1 9 0.45e-9 Ldrain 2 5 0.1e-9 Lsource 3 7 0.19e-9 RLgate 1 9 4.5 RLdrain 2 5 1 RLsource 3 7 1.9 Rgate 9 6 2.1 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=8e-4 TC2=-1e-6) .MODEL DbodyMOD D (IS=2.6e-11 n=1.1 RS=1.6e-2 TRS1=1.4e-4 TRS2=0 + CJO=1.2e-10 M=0.35 TT=5n XTI=0.5) .MODEL DbreakMOD D (RS=8e-2 TRS1=1e-3 TRS2=0) Rdrain 5 16 RdrainMOD 28m .MODEL RdrainMOD RES (TC1=8e-4 TC2=1e-6) M_BSIM3 16 6 7 7 Bsim3 W=0.43 L=1.1u NRS=1 .MODEL Bsim3 NMOS ( LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 paramchk=1 NQSMOD=0 **Process Parameters + TOX=240e-10 ;Oxide thickness + XJ=0.52u ;Channel depth + NCH=1.2e17 ;Channel concentration **Channel Current + U0=500 VSAT=5e6 DROUT=1.5 + DELTA=0.5 PSCBE2=0 RSH=0.3m **Threshold voltage + VTH0=1.15 **Sub-threshold characteristics + VOFF=-.1 NFACTOR=1.2 **Junction diodes and Capacitance + LINT=0.25u DLC=0.25u + CGSO=170p CGSL=0 CGDO=70p CGDL=420p + CJ=0 CF=0 CKAPPA=1 ** Temperature parameters + KT1=-1 KT2=0 UA1=1e-8 + NJ=10 .ENDS *$ *--------------------------------------------------- *FDMA1032CZ Electrical Model(Complementary P-Channel) *--------------------------------------------------- .SUBCKT FDMA1032CZ_Q2 2 1 3 *Nom Temp=25 deg C Dbody 5 7 DbodyMOD Dbreak 7 11 DbreakMOD Ebreak 5 11 17 7 -25 Lgate 1 9 0.56e-9 Ldrain 2 5 0.1e-9 Lsource 3 7 0.23e-9 RLgate 1 9 5.6 RLdrain 2 5 1 RLsource 3 7 2.3 Rgate 9 6 11.5 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=7e-4 TC2=-2e-7) .MODEL DbodyMOD D (IS=1.55e-10 n=1.16 RS=9.2e-2 TRS1=2.5e-8 TRS2=5.5e-6 + CJO=1.4e-10 M=0.55 TT=15.5n XTI=0.5 IKF=0.1) .MODEL DbreakMOD D (RS=8e-2 TRS1=1e-3 TRS2=0) Rdrain 5 16 RdrainMOD 32m .MODEL RdrainMOD RES (TC1=5.5e-3 TC2=1e-5) M_BSIM3 16 6 7 7 M_MOD W=0.6404 L=1.03u NRS=1 .MODEL M_MOD PMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 paramchk=1 NQSMOD=0) **Process Parameters + TOX=240e-10 ;Oxide thickness + XJ=0.31u ;Channel depth + NCH=1.75e17 ;Channel concentration **Channel Current + U0=250 vsat=5e5 drout=0.5 + DELTA=0.5 PSCBE2=0 RSH=13.7m **Threshold voltage + VTH0=-0.93 **Sub-threshold characteristics + VOFF=-0.1 NFACTOR=1.4 **Junction diodes and Capacitance + LINT=0.285u DLC=0.285u + CGSO=250p CGSL=0p CGDO=75p CGDL=800p + CJ=0 CF=0p CKAPPA=0.55 **Temperature parameters + KT1=-0.58 KT2=0 UA1=1.5E-11 + NJ=10 .ENDS *FDMA1032CZ(Rev.A) 5/12/06 *ST *$