.SUBCKT FDMA1023PZ 2 1 3 *Nom Temp=25 deg C Dbody 5 7 DbodyMOD Dbreak 7 11 DbreakMOD Ebreak 5 11 17 7 -21.3 Lgate 1 9 0.54e-9 Ldrain 2 5 0.5e-9 Lsource 3 7 0.26e-9 RLgate 1 9 5.4 RLdrain 2 5 5 RLsource 3 7 2.6 Rgate 9 6 16 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=7.2e-4 TC2=-2e-7) .MODEL DbodyMOD D (IS=4e-10 n=1.05 RS=0.062 TRS1=1e-3 TRS2=1e-6 + CJO=8.0e-11 M=0.25 TT=8.0e-9 XTI=1) .MODEL DbreakMOD D (RS=0.35 TRS1=1e-3 TRS2=1e-6) Rdrain 5 16 RdrainMOD 45m .MODEL RdrainMOD RES (TC1=3.1e-3 TC2=4e-6 R=1 ) M_BSIM3 16 6 7 7 M_MOD W=0.640 L=1.2u NRS=1 NRD=0 .MODEL M_MOD PMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 paramchk=1 NQSMOD=0 *Process Parameters + TOX=160e-10 ;Oxide thickness + XJ=0.26u ;Channel depth + NCH=2.3e17 ;Channel concentration *Channel Current +U0=200 vsat=1e5 DROUT=2 + DELTA=0.1 PSCBE2=0 RSH=1m *Threshold voltage + VTH0=-0.55 *Sub-threshold characteristics + VOFF=-0.11 NFACTOR=1.0 *Junction diodes and Capacitance + DLC=0.3u LINT=0.3u + CGSO=1p CGSL=0p CGDO=10p CGDL=900p + CF=0 CJ=0 CKAPPA=0.8 * Temperature parameters + KT1=-0.5 KT2=0 UA1=3e-9 + NJ=10) * 11 Oct 2006 Rev.A_SP .ENDS