**************** Power Discrete MOSFET Electrical Parameters ***************** * Product: FDH44N50 * 44A, 500V, 0.12 ohm, N-Channel SMPS MOSFET * Package: JEDEC TO-247 *-------------------------------------------------------------------------------- .SUBCKT FDH44N50 20 10 30 Rg 10 1 2.25 M1 2 1 3 3 DMOS L=1u W=1u .MODEL DMOS NMOS(VTO={3.98*{-0.00076*TEMP+1.019}} KP={-0.022*TEMP+95} + THETA=0.064 VMAX=3.0E5 LEVEL=3) Cgs 1 3 4095p Rd 20 4 0.0487 TC=0.01 Dds 3 4 DDS .MODEL DDS D(BV={500*{0.000925*TEMP+0.976875}} M=0.58 CJO=5250p VJ=0.58) Dbody 3 20 DBODY .MODEL DBODY D(IS=2.2E-12 N=1.00 RS=0.0006 EG=1.115 TT=590n) Ra 4 2 0.0487 TC=0.01 Rs 3 5 0.002 Ls 5 30 0.55n M2 1 8 6 6 INTER E2 8 6 4 1 2 .MODEL INTER NMOS (VTO=0 KP=10 LEVEL=1) CGDmax 7 4 7250p Rcgd 7 4 1E7 Dgd 6 4 DGD Rdgd 4 6 1E7 .MODEL DGD D(M=0.48 CJO=7250p VJ=0.00172) M3 7 9 1 1 INTER E3 9 1 4 1 -2 .ENDS *-------------------------------------------------------------------------------- ********************* Power Discrete MOSFET Thermal Model ********************** .SUBCKT FDH44N50_Thermal TH TL CTHERM1 TH 6 1.94e-4 CTHERM2 6 5 2.08e-3 CTHERM3 5 4 1.34e-2 CTHERM4 4 3 2.92e-2 CTHERM5 3 2 3.02e-1 CTHERM6 2 TL 3.62e-1 RTHERM1 TH 6 2.0e-4 RTHERM2 6 5 2.5e-3 RTHERM3 5 4 4.2e-3 RTHERM4 4 3 1.9e-2 RTHERM5 3 2 2.4e-2 RTHERM6 2 TL 1.5e-1 .ENDS *------------------------------------------------------------------------------- * Creation: Feb.-16-2007 rev: 0.0 * Fairchild Semiconductor