*FDFS2P106A at Temp. Electrical Model *--------------------------------------------------------- .SUBCKT FDFS2P106A 20 10 30 50 *20=DRAIN 10=GATE 30=SOURCE 50=VTEMP Rg 10 11x 1 Rdu 12x 1 1u M1 2 1 4x 4x DMOS L=1u W=1u .MODEL DMOS PMOS(VTO=-1.92 KP=1.26E+1 +THETA=0.1 VMAX=4.5E5 LEVEL=3) Cgs 1 5x 700p Rd 20 4 3.7E-2 Dds 4 5x DDS .MODEL DDS D(M=5.01E-1 VJ=9.57E-1 CJO=288p) Dbody 20 5x DBODY .MODEL DBODY D(IS=3.21E-12 N=1.085452 RS=.00072 TT=22.82n) Ra 4 2 3.7E-2 Rs 5x 5 0.5m Ls 5 30 0.5n M2 1 8 6 6 INTER E2 8 6 4 1 2 .MODEL INTER PMOS(VTO=0 KP=10 LEVEL=1) Cgdmax 7 4 580p Rcgd 7 4 10meg Dgd 4 6 DGD Rdgd 4 6 10meg .MODEL DGD D(M=3.09E-1 VJ=2.97E-3 CJO=580p) M3 7 9 1 1 INTER E3 9 1 4 1 -2 *ZX SECTION EOUT 4x 6x poly(2) (1x,0) (3x,0) 0 0 0 0 1 FCOPY 0 3x VSENSE 1 RIN 1x 0 1G VSENSE 6x 5x 0 RREF 3x 0 10m *TEMP SECTION ED 101 0 VALUE {V(50,100)} VAMB 100 0 25 EKP 1x 0 101 0 .055 *VTO TEMP SECTION EVTO 102 0 101 0 .005 EVT 11x 12x 102 0 1 *DIODE THEMO BREAKDOWN SECTION EBL VB1 VB2 101 0 .08 VBLK VB2 0 60 D DB1 20 DBLK .MODEL DBLK D(IS=1E-14 CJO=.1p RS=.1) EDB 0 DB1 VB1 0 1 .ENDS FDFS2P106A ***************************************************** *FDFS2P106A/FCSB360 Schottky Diode ***************************************************** .MODEL FDFS2P106A_SCH D + IS = 2.7E-7 + RS = 0.031204 + N = 1.0754141 + XTI = 2 + EG = 0.69 + BV = 45 + IBV = 1.0E-03 *FDFS2P106A (Rev.B) 5/12/05 *ST