.SUBCKT FDFMA2P859T 2 1 3 ****************************************************************** ** Fairchild Discrete Modeling Group ** ****************************************************************** ** Website www.fairchildsemi.com\models ** ****************************************************************** ** (C) Copyright 2009 Fairchild Semiconductor Corporation ** ** All rights reserved ** ** ** ** FDFMA2P859T Spice model ** ** Revision RevA, 13 May 2010 ** ****************************************************************** *Nom Temp=25 deg C *Monte Carlo capable Dbody 5 7 DbodyMOD Dbreak 7 11 DbreakMOD Lgate 1 9 0.54e-9 Ldrain 2 5 0.5e-9 Lsource 3 7 0.26e-9 RLgate 1 9 5.4 RLdrain 2 5 5 RLsource 3 7 2.6 Rgate 9 6 7.5 It 7 17 1 Ebreak 5 11 17 7 -22.3 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=7.2e-4 TC2=-2e-7) .MODEL DbodyMOD D (IS=40.5e-11 n=1.2 RS=42m TRS1=1e-4 TRS2=2e-6 + CJO=1.4e-10 M=0.25 VJ=0.45 TT=2.1e-9 XTI=1 IKF=0.1) .MODEL DbreakMOD D (RS=0.35 TRS1=1e-3 TRS2=1e-6) Rdrain 5 16 RdrainMOD 54e-3 .MODEL RdrainMOD RES (TC1=2.3e-3 TC2=4e-6 R=1 DEV=13%) M_BSIM3 16 6 7 7 Bsim3 W=0.292 L=1.21u NRS=1 NRD=0 .MODEL Bsim3 PMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 paramchk=1 NQSMOD=0 *Process Parameters + TOX=160e-10 DEV=8% ;Oxide thickness + XJ=0.9u ;Channel depth + NCH=2e17 ;Channel concentration *Channel Current +U0=200 vsat=10e5 drout=2 + DELTA=0.25 PSCBE2=1e-5 RSH=7.6e-3 *Threshold voltage + VTH0=-0.58 DEV=8% *Sub-threshold characteristics + VOFF=-0.15 NFACTOR=1.0 *Junction diodes and Capacitance + LINT=0.37u DLC=0.37u DEV=18% + CGSO=790p CGSL=0p CGDO=8p CGDL=780p DEV=4% + CJ=0 CF=0 CKAPPA=0.9 * Temperature parameters + KT1=-0.6 KT2=0 UA1=2.0e-9 + NJ=10) .ENDS .MODEL FDFMA2P859T_Diode D (IS=10e-6 RS=63e-3 TRS1=2.8e-3 N=1.1 XTI=2.5 + EG=0.65 BV=22 NBV=100 IBV=1e-03 + CJO=163e-12 VJ=0.42 M=0.3 TT=2.4e-9) *FDFMA2P859T Schottky Diode Model