.SUBCKT FDD8447L 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Lgate 1 9 2.61e-9 Ldrain 2 5 1.0e-9 Lsource 3 7 0.7e-9 RLgate 1 9 26.1 RLdrain 2 5 10 RLsource 3 7 7.0 Rgate 9 6 1.26 It 7 17 1 Ebreak 11 7 17 7 43.0 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=8.8e-4 TC2=-1.2e-6) .MODEL DbodyMOD D (IS=1.3e-12 n=0.99 RS=3.8m TRS1=0.9e-3 TRS2=2e-6 + CJO=0.5e-9 M=0.45 TT=14n XTI=2.7 ) .MODEL DbreakMOD D (RS=0.1 TRS1=1e-3 TRS2=1e-6) Rdrain 5 16 RdrainMOD 6.5m .MODEL RdrainMOD RES (TC1=3.2e-3 TC2=5e-6) M_BSIM3 16 6 7 7 Bsim3 W=3.76 L=1.03u NRS=1 .MODEL Bsim3 NMOS ( LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 paramchk=1 NQSMOD=0 *Process Parameters + TOX=455e-10 ;Oxide thickness + XJ=0.48u ;Channel depth + NCH=1.77e17 ;Channel concentration *Channel Current + U0=1970 VSAT=2e5 DROUT=1.52 + DELTA=0.25 PSCBE2=0 RSH=0.68m *Threshold voltage + VTH0=2.09 *Sub-threshold characteristics + VOFF=-0.25 NFACTOR=1.0 *Junction diodes and Capacitance + LINT=0.12u DLC=0.12u + CGSO=1p CGSL=0 CGDO=13p CGDL=220p + CJ=0 CF=0 CKAPPA=1.5 * Temperature parameters + KT1=-1.2 KT2=0 UA1=1.6e-8 + NJ=10) *25 April 2006 Rev.A_RG .ENDS