**************** Power Discrete MOSFET Electrical Circuit Model ***************** ** Product Name: FDD3N40 ** 400V N-Channel MOSFET and D-PAK ** Model Type: BSIM3V3 **------------------------------------------------------------------------------- .SUBCKT FDD3N40 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 400 Lgate 1 9 1.18e-9 Ldrain 2 5 1.40e-9 Lsource 3 7 9.66e-10 RLgate 1 9 11.8 RLdrain 2 5 14.0 RLsource 3 7 9.66 Rgate 9 6 1.5 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=1.15e-3 TC2=-1.15e-6) .MODEL DbodyMOD D (IS=1.1e-13 N=1 RS=4.26e-2 TRS1=1.0e-3 TRS2=1.2e-7 + CJO=2.56e-10 M=0.44 VJ=0.64 TT=3.316e-7 XTI=3 EG=1.18) .MODEL DbreakMOD D (RS=100e-3 TRS1=1.0e-3 TRS2=5.0e-6) Rdrain 5 16 RdrainMOD 2.8 .MODEL RdrainMOD RES (TC1=7.02e-3 TC2=9.82e-6) M_BSIM3 16 6 7 7 Bsim3 W=0.66 L=2.0e-6 NRS=1 .MODEL Bsim3 NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 PARAMCHK=1 NQSMOD=0 + TOX=1100e-10 XJ=1.4e-6 NCH=1.3e17 + U0=700 VSAT=1.0e5 DROUT=10.0 + PDIBLC2=1e-6 DELTA=0.1 PSCBE2=0 + RSH=1.0e-3 VTH0=4.42 VOFF=-0.1 + NFACTOR=1.1 LINT=3.6e-7 DLC=5.5e-7 + FC=0.5 CGSO=1.05e-14 CGSL=0 + CGDO=2.55e-12 CGDL=2.78e-10 CJ=0 + CF=0 CKAPPA=0.00014 KT1=-1.25 + KT2=0 UA1=-1.05e-9 NJ=10 ) .ENDS ******************** Power Discrete MOSFET Thermal Model ************************ ** Package: D-PAK **------------------------------------------------------------------------------- .SUBCKT FDD3N40_Thermal TH TL CTHERM1 TH 6 1.440e-5 CTHERM2 6 5 2.080e-4 CTHERM3 5 4 8.040e-4 CTHERM4 4 3 3.020e-3 CTHERM5 3 2 8.820e-3 CTHERM6 2 TL 3.820e-2 RTHERM1 TH 6 2.380e-3 RTHERM2 6 5 9.880e-3 RTHERM3 5 4 8.670e-2 RTHERM4 4 3 8.870e-1 RTHERM5 3 2 1.156e+0 RTHERM6 2 TL 2.058e+0 .ENDS FDD3N40_Thermal **------------------------------------------------------------------------------- ** Creation: Mar.-30-2009 Rev.: 0.0 ** Fairchild Semiconductor