* PSpice Model Editor - Version 10.5.0 *$ *FDD3510H Electrical Model(Complementary N-Channel) *-------------------------------------------------- .SUBCKT FDD3510H_NCH 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 88 Lgate 1 9 4.959e-9 Ldrain 2 5 0.1e-9 Lsource 3 7 2.627e-9 RLgate 1 9 49.59 RLdrain 2 5 1 RLsource 3 7 26.27 Rgate 9 6 1.7 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=9.5e-4 TC2=-1e-6) .MODEL DbodyMOD D (IS=6.32e-13 n=1 RS=1.03e-2 TRS1=5.5e-8 TRS2=6.5e-8 + CJO=2.85e-10 M=0.38 TT=6.4n XTI=3) .MODEL DbreakMOD D (RS=8e-2 TRS1=1e-3 TRS2=0) Rdrain 5 16 RdrainMOD 49.8e-3 .MODEL RdrainMOD RES (TC1=9.2e-3 TC2=2e-6) M_BSIM3 16 6 7 7 Bsim3 W=0.8 L=1.59u NRS=1 NRD=0 .MODEL Bsim3 NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 paramchk=1 NQSMOD=0) **Process Parameters + TOX=600e-10 ;Oxide thickness + XJ=0.9u ;Channel depth + NCH=1.4e17 ;Channel concentration **Channel Current + U0=700 VSAT=5e5 DROUT=1.5 + DELTA=0.1 PSCBE2=0 RSH=4.4m **Threshold voltage + VTH0=2.1 **Sub-threshold characteristics + VOFF=-0.1 NFACTOR=1 **Junction diodes and Capacitance + LINT=0.16u DLC=0.16u + CGSO=102e-12 CGSL=0 CGDO=15e-12 CGDL=340e-12 + CJ=0 CF=0 CKAPPA=1.2 ** Temperature parameters + KT1=-1.6 KT2=0 UA1=1.2e-9 + NJ=10) .ENDS *$ *FDD3510H Electrical Model(Complementary P-Channel) *-------------------------------------------------- .SUBCKT FDD3510H_Pch 2 1 3 *Nom Temp=25 deg C Dbody 5 7 DbodyMOD Dbreak 7 11 DbreakMOD Ebreak 5 11 17 7 -88 Lgate 1 9 4.839e-9 Ldrain 2 5 0.1e-9 Lsource 3 7 2.464e-9 RLgate 1 9 48.39 RLdrain 2 5 1 RLsource 3 7 24.64 Rgate 9 6 1.6 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=8e-4 TC2=-2e-7) .MODEL DbodyMOD D (IS=1.02e-12 n=1 RS=1.43E-2 TRS1=1e-5 TRS2=1e-7 + CJO=2.25e-10 M=0.4 TT=34n XTI=1 IKF=1) .MODEL DbreakMOD D (RS=8e-3 TRS1=1e-3 TRS2=0) Rdrain 5 16 RdrainMOD 138e-3 .MODEL RdrainMOD RES (TC1=3e-3 TC2=4.5e-5) M_BSIM3 16 6 7 7 M_MOD W=0.665 L=1.51u NRS=0 NRD=0 .MODEL M_MOD PMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 paramchk=1 NQSMOD=0) ***Process Parameters + TOX=410e-10 ;Oxide thickness + XJ=1.595u ;Channel depth + NCH=1.42e17 ;Channel concentration ***Channel Current + U0=220 vsat=1e5 drout=1.5 + DELTA=0.08 PSCBE2=0 RSH=6.98e-3 ***Threshold voltage + VTH0=-1.35 ***Sub-threshold characteristics + VOFF=-1.1 NFACTOR=1 ***Junction diodes and Capacitance + LINT=0.255u DLC=0.255u + CGSO=198e-12 CGSL=0p CGDO=53e-12 CGDL=485e-12 + CJ=0 CF=0p CKAPPA=1 *** Temperature parameters + KT1=-1 KT2=0 UA1=1.6E-10 + NJ=10) .ENDS *FDD3510H (Rev.A) 4/11/08 *ST *$