*FDC6392S at Temp. Electrical Model *------------------------------------------------------------------- .SUBCKT FDC6392S 20 10 30 50 *20=DRAIN 10=GATE 30=SOURCE 50=VTEMP Rg 10 11x 1 Rdu 12x 1 1u M1 2 1 4x 4x DMOS L=1u W=1u .MODEL DMOS PMOS(VTO=-0.8 KP=5.4 +THETA=0.166667 VMAX=5E5 LEVEL=3) Cgs 1 5x 360p Rd 20 4 6E-3 Dds 4 5x DDS .MODEL DDS D(M=4.1E-1 VJ=7.17E-1 CJO=123p) Dbody 20 5x DBODY .MODEL DBODY D(IS=1.21E-9 N=1.42541 RS=.00104 TT=9.2n) Ra 4 2 6E-3 Rs 5x 5 0.5m Ls 5 30 0.5n M2 1 8 6 6 INTER E2 8 6 4 1 2 .MODEL INTER PMOS(VTO=0 KP=10 LEVEL=1) Cgdmax 7 4 387p Rcgd 7 4 10meg Dgd 4 6 DGD Rdgd 4 6 10meg .MODEL DGD D(M=3.3E-1 VJ=9.47E-3 CJO=387p) M3 7 9 1 1 INTER E3 9 1 4 1 -2 *ZX SECTION EOUT 4x 6x poly(2) (1x,0) (3x,0) 0 0 0 0 1 FCOPY 0 3x VSENSE 1 RIN 1x 0 1G VSENSE 6x 5x 0 RREF 3x 0 10m *TEMP SECTION ED 101 0 VALUE {V(50,100)} VAMB 100 0 25 EKP 1x 0 101 0 .02 *VTO TEMP SECTION EVTO 102 0 101 0 .0007 EVT 11x 12x 102 0 1 *DIODE THEMO BREAKDOWN SECTION EBL VB1 VB2 101 0 .08 VBLK VB2 0 20 D DB1 20 DBLK .MODEL DBLK D(IS=1E-14 CJO=.1p RS=.1) EDB 0 DB1 VB1 0 1 .ENDS FDC6392S ***************************************** * FDS6329S/TSBFA Shottky Diode * *************************************** .MODEL TSBFA-SCH D + IS = 1.81E-5 + RS = 0.073 + N = 1.177214 + XTI = 2 + EG = 0.5 + BV = 20 + IBV = 1.0E-03 *FDC6392S (Rev.B) 4/15/05 *ST