.SUBCKT FDB8444 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 44.4 Lgate 1 9 4.4e-9 Ldrain 2 5 1.0e-9 Lsource 3 7 1.8e-9 RLgate 1 9 44 RLdrain 2 5 10 RLsource 3 7 18 Rgate 9 6 1.9 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL DbodyMOD D (IS=10e-12 n=1.04 RS=2.4m TRS1=2e-3 TRS2=2e-6 + CJO=1.53e-09 TT=2.7e-8 XTI=4.2 ) .MODEL DbreakMOD D (RS=0.029 TRS1=1e-3 TRS2=1e-6) M_BSIM3 16 6 7 7 M_MOD W=10.98 L=1.03u NRS=1 Rdrain 5 16 RdrainMOD 3.07m .MODEL M_MOD NMOS (LEVEL=7 VERSION=3.2 MOBMOD=3 CAPMOD=3 paramchk=1 NQSMOD=0 *Process Parameters + TOX=455e-10 ;Oxide thickness + XJ=0.48u ;Channel depth + NCH=3.05e17 ;Channel concentration *Channel Current + U0=1300 VSAT=2e5 DROUT=1.52 + PSCBE2=0 RSH=0.5m DELTA=0.1 *Threshold voltage + VTH0=2.06 *Sub-threshold characteristics + VOFF=-0.2 NFACTOR=1.0 *Junction diodes and Capacitance + LINT=0.12u DLC=0.2u + CGSO=110p CGSL=0p CGDO=10p CGDL=180p + CF=0 CKAPPA=1.5 * Body Diode Characteristics + ijth=0 NJ=10 * Temperature parameters + KT1=-1.5 UA1=4.31e-12 UTE=-1.9 .MODEL RbreakMOD RES (TC1=8.5e-4 TC2=-4e-7) .MODEL RdrainMOD RES (TC1=5.1e-3 TC2=8.9e-6) *FDB8444 (Rev.A1) 6/6/08 **SP .ENDS .SUBCKT FDB8444_THERMAL TH TL *Thermal Model Subcircuit *03/30/07 CTHERM1 TH 6 5.0e-3 CTHERM2 6 5 5.5e-3 CTHERM3 5 4 5.6e-3 CTHERM4 4 3 8.5e-3 CTHERM5 3 2 3.4e-2 CTHERM6 2 TL 20.0e-2 RTHERM1 TH 6 2.5e-4 RTHERM2 6 5 8.0e-3 RTHERM3 5 4 7.9e-2 RTHERM4 4 3 1.7e-1 RTHERM5 3 2 2.1e-1 RTHERM6 2 TL 2.4e-1 .ends