**************** Power Discrete MOSFET Electrical Circuit Model ***************** ** Product Name: FDB075N15 ** 150V N-Channel Power Trench MOSFET ** Model Type: BSIM3V3 **------------------------------------------------------------------------------- .SUBCKT FDB075N15A 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 150 Lgate 1 9 1.183e-9 Ldrain 2 5 1.440e-9 Lsource 3 7 1.012e-9 RLgate 1 9 11.83 RLdrain 2 5 14.40 RLsource 3 7 10.12 Rgate 9 6 0.5 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=8.14e-4 TC2=-1.54e-6) .MODEL DbodyMOD D (IS=6.25e-12 N=1 RS=1.47e-3 TRS1=2.98e-3 TRS2=3.05e-6 + CJO=4.52e-9 M=0.58 VJ=0.47 TT=8.188e-8 XTI=3 EG=1.18) .MODEL DbreakMOD D (RS=100e-3 TRS1=1e-3 TRS2=1e-6) Rdrain 5 16 RdrainMOD 0.005625 .MODEL RdrainMOD RES (TC1=8.79e-3 TC2=3.08e-5) M_BSIM3 16 6 7 7 BSIM3 W=9.387 L=2.0e-6 NRS=1 .MODEL Bsim3 NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 PARAMCHK=1 NQSMOD=0 + TOX=1000e-10 XJ=1.1e-6 NCH=1.3e16 + U0=700 VSAT=5.5e5 DROUT=1.0 + DELTA=0.1 PSCBE2=0 RSH=1.29e-4 + VTH0=3.70 VOFF=-0.1 NFACTOR=1.1 + LINT=2.71e-7 DLC=2.71e-7 FC=0.5 + CGSO=1.2e-15 CGSL=0 CGDO=1.50e-14 + CGDL=3.05e-10 CJ=0 CF=0 + CKAPPA=0.2 KT1=-1.74 KT2=0 + UA1=-1.9e-9 NJ=10) .ENDS *************** Power Discrete MOSFET Thermal Model ******************** ** Package: D2-PAK **---------------------------------------------------------------------- .SUBCKT FDB075N15A_THERMAL TH TL CTHERM1 TH 6 1.04e-5 CTHERM2 6 5 6.14e-4 CTHERM3 5 4 6.82e-3 CTHERM4 4 3 9.44e-3 CTHERM5 3 2 6.02e-2 CTHERM6 2 TL 2.02e-1 RTHERM1 TH 6 1.00e-4 RTHERM2 6 5 3.00e-3 RTHERM3 5 4 3.50e-2 RTHERM4 4 3 9.60e-2 RTHERM5 3 2 1.050E-01 RTHERM6 2 TL 2.110E-01 .ENDS FDB075N15A_THERMAL **------------------------------------------------------------------------- ** Creation: Jun.-02-2011 Rev.: 0.0 ** Fairchild Semiconductor