**************** Power Discrete MOSFET Electrical Circuit Model ***************** ** Product Name: FCP20N60 ** 600V N-Channel MOSFET and TO-220 ** Model Type: BSIM3V3 **------------------------------------------------------------------------------- .SUBCKT FCP20N60 2 1 3 *Nom Temp=25 deg C Dbody 7 5 DbodyMOD Dbreak 5 11 DbreakMOD Ebreak 11 7 17 7 700 Lgate 1 9 1.13e-9 Ldrain 2 5 1.44e-9 Lsource 3 7 1.65e-9 RLgate 1 9 11.3 RLdrain 2 5 14.4 RLsource 3 7 16.5 Rgate 9 6 1.5 It 7 17 1 Rbreak 17 7 RbreakMOD 1 .MODEL RbreakMOD RES (TC1=1.02e-3 TC2=-1.35e-6) .MODEL DbodyMOD D (IS=2.05e-12 N=1 RS=7.66e-3 TRS1=1.0e-3 TRS2=2.15e-7 + CJO=8.12e-9 M=0.60 VJ=0.84 TT=9.68e-7 XTI=3 EG=1.15) .MODEL DbreakMOD D (RS=100e-3 TRS1=1.0e-3 TRS2=1e-6) Rdrain 5 16 RdrainMOD 0.145 .MODEL RdrainMOD RES (TC1=8.1e-3 TC2=1.62e-5) M_BSIM3 16 6 7 7 Bsim3 W=3.08 L=2.0e-6 NRS=1 .MODEL Bsim3 NMOS (LEVEL=7 VERSION=3.1 MOBMOD=3 CAPMOD=2 PARAMCHK=1 NQSMOD=0 + TOX=980e-10 XJ=1.4e-6 NCH=1.3e17 + U0=700 VSAT=1.0e5 DROUT=1.0 + DELTA=0.1 PSCBE2=0 RSH=1.09e-3 + VTH0=4.15 VOFF=-0.1 NFACTOR=1.1 + LINT=7.12e-9 DLC=7.12e-9 FC=0.5 + CGSO=2.05e-14 CGSL=0 CGDO=1.05e-12 + CGDL=1.72e-9 CJ=0 CF=0 + CKAPPA=0.00014 KT1=-1.24 KT2=0 + UA1=-1.05e-9 NJ=10 ) .ENDS ******************** Power Discrete MOSFET Thermal Model ************************ ** 600V N-Channel MOSFET and TO-220 **------------------------------------------------------------------------------- .SUBCKT FCP20N60_Thermal TH TL CTHERM1 TH 6 1.64e-6 CTHERM2 6 5 5.08e-5 CTHERM3 5 4 5.64e-4 CTHERM4 4 3 3.82e-3 CTHERM5 3 2 2.22e-2 CTHERM6 2 TL 1.32e-1 RTHERM1 TH 6 1.50e-4 RTHERM2 6 5 4.80e-3 RTHERM3 5 4 1.80e-2 RTHERM4 4 3 9.54e-2 RTHERM5 3 2 1.50e-1 RTHERM6 2 TL 3.32e-1 .ENDS FCP20N60_Thermal **------------------------------------------------------------------------------- ** Creation: Mar.-24-2009 Rev.: 0.0 ** Fairchild Semiconductor